เผยแพร่สินค้าของคุณ
PROGEF Standard
GF Piping Systems

PROGEF Standard

This highly resistant system offers numerous solutions for industrial applications from a broad spectrum of solution variants. PROGEF Standard products offer high-stress crack resistance as well as pressure, abrasion, corrosion and temperature resistance up to 80°C. The durable properties of the polypropylene system ensure great economic benefits. The uniform material structure also provides optimum weldability and heat distortion resistance.

GF Piping Systems is the leading flow solutions provider worldwide, enabling the safe and sustainable transport of fluids. The company specializes in plastic piping systems and system solutions plus services in all project phases. It is a division of Georg Fischer AG, and is headquartered in Schaffhausen, Switzerland.

สเปคสินค้า
  • Main Applications:

    • RO/DI Water Conveyance
    • Process Cooling Water    
    • Chemical Process Industry
    • Food Processing 

    Main Advantages:

    • High quality system solution with a favorable price to performance ratio
    • Great surface finish and leach out characteristics
    • High impact strength     
    • High resistance to chemicals and temperatures
    • Performs well over a long period of time
    • Outstanding weldability     
สเปคสินค้าด้านเทคนิค
  • Unique ref.PROGEF-Standard
  • Product familyPP Industrial Piping System
  • กลุ่มผลิตภัณฑ์PP Standard
  • ประเภทงานโชว์ (Model)
  • วันที่เผยเเพร่2020-07-20
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักPolypropylene
การจำแนกประเภท
  • หมวดหมู่ BIMobjectประปา - ท่อ
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
4.1 จาก 5 ดาว 4.1 (28)
4.5 จาก 5 ดาว 4.5 (8)
4.8 จาก 5 ดาว 4.8 (5)