เผยแพร่สินค้าของคุณ
Giantex Dining Table Set with Bistro Chairs
Giantex Dining Table Set with Bistro Chairs
Giantex Dining Table Set with Bistro Chairs
Giantex Dining Table Set with Bistro Chairs
    Giantex

    Giantex Dining Table Set with Bistro Chairs

    Giantex 3-piece Compact Dining Set: Sold in a complete set, includes 1 table and 2 chairs, which adds a fashion style to your kitchen or dining room with our brand new stylish.

    Sturdy And Durable: With premium MDF and premium steel construction, this set is sturdy and durable, lasting for years to come.

    Stylish Design: A wine rack under the desk for storing wine, Smart and compact design for space saving.

    Comfortable Chairs: Ergonomic armless chairs with curved back, It is easy to wipe clean with normal household wipes.

    Easy To Assemble: Requires home assembly, assembled table measures: 36''x 24'' x 30.5''(L X W X H), chair measures: 20.5'' x 17.5'' x 30.5''(L X D X H) with all the hardware are packed in the package.

    As Featured on Amazon.com

    #Giantex #DiningTable #DinningTable #BistroTable #WineRackTable

    สเปคสินค้า
    • Specifications

      Color: Black

      Material: MDF + steel tube

      Overall size of table: 36''x  24'' x 30.5''(L X W X H)

      Overall size of each chair: 20.5'' x 17.5'' x 30.5''(L X D X H)

      Weight capacity of table:110lbs

      Weight capacity of wine rack under table top: 44lbs

      Weight capacity of each chair: 220lbs

      Net weight: about 39 lbs

      Package includes: 1 x Table; 2 x Chairs

       

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Giantex-Dining-Table-Set-with-Bistro-Chairs
    • Product familyDining Table
    • กลุ่มผลิตภัณฑ์Set
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-15
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMDF
    • วัสดุรองSteel
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โต๊ะ
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment