เผยแพร่สินค้าของคุณ
Greenscreen:  Custom shaped green facade wall/trellis
Tournesol

Greenscreen: Custom shaped green facade wall/trellis

2.0 out of 5 stars2.0(5 reviews)

Green wall components can be column shapes or freestanding elements of an almost endless variety of shapes. They can enhance an entry, combine with signage, create a colonnade and be incorporated into lighting or fountain features. The rigid Greenscreen panels can be notched and trimmed to precise dimensions for integrating into fenestration, access panel locations, gates, and utilities. Panels can also be trimmed to shapes or curved. Greenscreen, constructed with a continuous welded wire truss system that creates a three inch depth, has a unique structural capability for constructing shapes and attaching to structure.

Custom Shapes: Unique shapes can be created because of the rigid panel characteristics of Greenscreen. Panels can be notched, cut at angle, or cut on a curve. When cut off-grid, a trim must be used. Compound cuts can be used to create larger three-dimensional shapes, and special trims can be made to accommodate unique applications. Rigid panels can be cut to create unique shapes that can span between structural supports both horizontally and vertically.

The Greenscreen trellis panel is fabricated with a continuous welded wire truss system that creates a three inch depth with unique structural capabilities for mounting and attachment. The unique three-dimensional design of the Greenscreen trellis panel does not need to be held in tension when mounting and modular components can be stacked to create tall installations.

Vines and other plant types used for freestanding green wall designs benefit from the additional support of the Greenscreen three-dimensional construction that provides virtually continuous plant support, adequate room for plant development to maturity, and a captive growing space.

Attachment: Greenscreen has a complete collection of necessary wall mount attachment hardware available in matching powdercoat finishes. This clip system provides flexibility to increase the space between the mounting surface and the trellis panel to accommodate structural elements, conduits, drainage components, and other irregular surface conditions.

  • 5132R-Adjustable Mounting Clip- For an open space adjustable from 3/4" to 2-1/4"
  • 5132G -Gusseted Mounting Clip-For an open space up to 6", by specification, with 1-1/2" field adjustment


Design: Considering the unique structural characteristics of the rigid Greenscreen panel and the flexibility to curve, bend, notch, and shape, we like to say that the possibilities are endless and limited only by your imagination. Greenscreen does not require a structural frame surrounding the panel and many interesting shapes have been created by designer's consideration of working with a simple yet flexible panel shape.

Greenscreen has two optional edge trims available for using as visual accent, for use as a closure strip adjacent to pedestrian traffic, for a trimming edge for plant maintenance, and with panels that are designed in unique shapes or cut at angles.

  • 5104-Steel Channel Trim-A continuous channel shaped edge cap that also controls plant growth. Avoid use at bottom edge where water pooling could occur.
  • 5105-Steel Edge Trim-An open edge trim that provides an excellent trimming surface


There are five standard powdercoat finishes available for Greenscreen and attachment hardware:

  • Black, Green, Silver, White, Bronze and custom colors available.


By contacting Greenscreen, you will be working with a highly trained team with architecture, construction and landscape architecture experience that can help you with design and value engineering concerns or answer your specific project related questions. Project managers will guide you through the estimating, ordering, fabrication, delivery and installation phases so that your projects are delivered on time and within budget. CAD shop drawings, engineering and BIM available, along with plant selection guidelines, maintenance suggestions, and research summaries. The elements are simple...the possibilities are endless!

Design Tools
Greenscreen has available an updated catalog with all of the technical information that you need to design and specify green facade walls into projects.

Appropriate plant material selection is critical to the long term success of your green facade wall project and a recommended plant list based upon the new USDA Hardiness Zone Map is available for your reference.

With over 7000 installations worldwide, Greenscreen has the experience and knowledge that you need to educate clients about green facade walls. Over 175 vertical market case studies are available to include in your client’s presentation.

As a product manufacturer, Greenscreen supports the commitment and vision of design professionals to incorporate low impact, environmentally sensitive building practices and promote sustainable design principles by providing critical reviews of credit contributions to the LEED and SITES™ programs including a downloadable Recycled Content Declaration.

Continuing Education Tools
In an effort to help further the knowledge of our design partners, the Greenscreen Education Series – Research Reviews presents a series of briefs composed as summaries about important issues supported by international research efforts.

Accredited continuing education units (CEU) can be obtained from AEC Daily, Hanley Wood University and McGraw Hill Construction’s Continuing Education Center as well as the Considerations for Advanced Green Facade Design White Paper available on our website.

สเปคสินค้า
  • G U I D E S P E C I F I C A T I O N
    Guide Specification 32 94 50 – 5 [WELDED WIRE PANEL
    Greenscreen PLANT SUPPORT SYSTEM]
    PART 2 - PRODUCTS
    2.1 SUSTAINABILITY CHARACTERISTICS
    A. The welded wire panel plant support system and accessories shall have completed an ISO
    Compliant 14040/44, third party verified Life Cycle Assessment (LCA).
    2.2 ACCEPTABLE MANUFACTURER
    A. Greenscreen, 725 S. Figueroa St. Suite 1825, Los Angeles, CA 90017; Tel: 1-800-450-3494;
    sales@greenscreen.com, www.greenscreen.com.
    2.3 PANELS
    A. Panels shall be rigid, three dimensional welded wire grid fabricated of 14 gage galvanized steel
    wire.
    1. Metallic-Coated Steel Wire: Welded-wire, galvanized in accordance with ASTM A641.
    B. Face Grid: Wires shall be welded at each intersection to form a 2 x 2 inch face grid on the front
    and back of panels,
    C. Trusses: Face grids shall be separated by bent wire trusses spaced at 2-inch centers and welded
    to front and back face grids at each truss apex.
    D. Thickness: [3 inches.] [As shown on Drawings.]
    E. Length and Width: As indicated on the Drawings.
    F. Tolerance: 1/8 inch in width and 1/8 inch in length.
    2.4 ACCESSORIES
    A. Trim:
    1. Fabricate from 20-gage ASTM A879 galvanized steel.
    2. Types:
    a. Channel Trim: Thickness of panel x ½ inch legs.
    b. Angle Trim: ½ inch x ½ inch legs.
    3. Locations:
    a. As indicated on the Drawings.
    B. Clips and Straps: Provide manufacturer’s standard types of clips and straps suitable for mounting
    conditions. Fabricate from ASTM A879 galvanized steel. Adjustable clips shall have ¼ inch
    diameter 18-8 stainless steel bolt, washer, and nut.
    G U I D E S P E C I F I C A T I O N
    Guide Specification 32 94 50 – 6 [WELDED WIRE PANEL
    Greenscreen PLANT SUPPORT SYSTEM]
    C. Plastic Spacers: Provide ½ inch thick black Ultra High Molecular Weight polyethylene (UHMW)
    washers [to hold clips away from mounting surface].
    D. Fence Posts: 3-inch [2-7/8” OD ASTM A500] [square ASTM A500, Grade B] steel tube. The
    steel strip used in the manufacture of the post shall conform to ASTM A1011. Minimum yield
    strength shall be 45,000 psi. [Provide steel post caps.] Overall post length shall be as indicated
    on the Drawings.
    E. Fasteners for Mounting Clips to Fence Posts: Self drilling, self tapping hex washer head screws,
    with strength of Type 410 stainless steel, and corrosion resistance of Type 304 stainless steel.
    F. Fasteners for Attachment to Structure Pull Out Value:
    1. To Concrete or Masonry: [480 lbs.].
    2. To Structural Steel: [480 lbs.].
    3. To Light-Gage Steel Framing: [480 lbs.].
    4. To Wood Framing: [480 lbs.].
    G. Planter: [__________________________________________.]
    2.5 FABRICATION
    A. Cut to size.
    B. Weld trim to panels and grind smooth exterior surfaces of welds.
    C. Curved Panels: All curved panels shall be fabricated in the factory using approved “Cut-to-
    Curve” or “Crimped-to-Curve” procedures as recommended by manufacturer for diameter of
    curve and conditions of use prior to application of powder coat finish to ensure that all wire edges
    are coated and protected. The use of “Cut-to-Curve” or “Crimped-to-Curve” fabrication technique
    is dependent on the specific radius and the direction of the curve relative to the flat panel layout.
    2.6 FINISH
    A. Metal components (except fasteners) shall receive commercial grade finish system after
    fabrication.
    B. Finish System:
    1. Pretreat with general purpose, alkaline, water based cleaner / degreaser applied at 240
    degrees F.
    2. Prime with fusion bond epoxy powder coat.
    3. Topcoat with [TGIC] polyester or polyester-urethane powder coat with a minimum total
    dry film thickness of not less than [6 mils (0.15 mm)].
    G U I D E S P E C I F I C A T I O N
    Guide Specification 32 94 50 – 7 [WELDED WIRE PANEL
    Greenscreen PLANT SUPPORT SYSTEM]
    C. Salt Spray Resistance: Finish shall remain rust free when tested 1680 hours in accordance with
    ASTM B117.
    D. Finish and Color: [Textured Green.] [Textured Black.] [Silver.] [Bronze.] [Terra] [Gloss
    White.] [Color selected by [Architect] from manufacturer’s standards.] [RAL [Classic]
    [Design] color [__________].] [Custom color to match [__________].]
    E. Touch-Up Paint: Provide high quality, exterior-grade spray paint suitable for conditions of use.
    2.7 WARRANTY
    A. Standard 1 year warranty is available from the date of substantial completion or 18 months from
    the date of shipment, whichever comes first. Greenscreen warrants against defects in
    workmanship and materials that would result in failure under intended application and use as
    exterior fabricated wall grillage. “Failure” is defined as structural failure of the wire of sufficient
    incidents in any panel that would result in the panel not performing in a structural or safe manner
    under the intended application and use. Installation is excluded. Contact Greenscreen for further
    information, and extensions.
    2.8 MISCELLANEOUS MATERIALS
    A. Concrete: Refer to Section 03 30 00, CAST-IN-PLACE CONCRETE.
    B. Concrete: Normal-weight, air-entrained, ready-mix concrete with a minimum 28-day
    compressive strength of 3000 psi (20 MPa), 3-inch (75-mm) slump, and 1-inch (25-mm)
    maximum aggregate size [ or dry, packaged, normal-weight concrete mix complying with
    ASTM C 387 mixed with potable water according to manufacturer's written instructions].

สเปคสินค้าด้านเทคนิค
  • Unique ref.greenscreen-custom
  • Product familyPlanting Accessories
  • กลุ่มผลิตภัณฑ์Elements
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-10-30
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectแลนด์สเคป - แลนด์สเคปอื่นๆ
  • OmniClass Number23-11 27 13
  • OmniClass TitlePlanting Accessories

พื้นที่การขาย

ยุโรป อเมริกาเหนือ เอเชีย อเมริกาใต้
กรีซ
กรีนแลนด์
กัมพูชา
โคลอมเบีย
เกาะไอล์ออฟแมน
แซ็ง-บาร์เตเลมี
เกาหลีใต้
ชิลี
เกิร์นซีย์
กวาเดอลูป
เกาหลีเหนือ
ซูรินาเม
โครเอเชีย
กัวเตมาลา
เกาะคริสต์มาส
บราซิล
เจอร์ซีย์
กือราเซา
คาซัคสถาน
โบลิเวีย
เช็กเกีย
เกรเนดา
คีร์กีซสถาน
ปารากวัย
ซานมาริโน
คอสตาริกา
จอร์เจีย
เปรู
เซอร์เบีย
คิวบา
จีน
เฟรนช์เกียนา
ไซปรัส
เครือรัฐดอมินีกา
ญี่ปุ่น
เวเนซุเอลา
เดนมาร์ก
แคนาดา
เติร์กเมนิสถาน
สาธารณรัฐสหกรณ์กายอานา
นครรัฐวาติกัน
จาเมกา
ไต้หวัน
หมู่เกาะฟอล์กแลนด์
นอร์เวย์
ซินต์มาร์เติน
ทาจิกิสถาน
อาร์เจนตินา
เนเธอร์แลนด์
เซนต์คิตส์และเนวิส
ไทย
อุรุกวัย
บอสเนียและเฮอร์เซโกวีนา
เซนต์ลูเซีย
เนปาล
เอกวาดอร์
บัลแกเรีย
เซนต์วินเซนต์และเกรนาดีนส์
บริติชอินเดียนโอเชียนเทร์ริทอรี
บาร์เบโดส
แซงปีแยร์และมีเกอลง
บรูไน
เบลเยียม
แซงมาร์แตง
บังกลาเทศ
โปรตุเกส
ตรินิแดดและโตเบโก
ปากีสถาน
โปแลนด์
นิการากัว
พม่า
ฝรั่งเศส
เนเธอร์แลนด์แคริบเบียน
ฟิลิปปินส์
ฟินแลนด์
บาร์เบโดส
ภูฏาน
มอนเตเนโกร
บาฮามาส
มองโกเลีย
มอลโดวา
เบลีซ
มัลดีฟส์
มอลตา
เบอร์มิวดา
มาเก๊า
มาซิโดเนียเหนือ
ปานามา
มาเลเซีย
โมนาโก
เปอร์โตริโก
ลาว
ยิบรอลตาร์
มอนต์เซอร์รัต
เวียดนาม
ยูเครน
มาร์ตินีค
ศรีลังกา
เยอรมนี
เม็กซิโก
สิงคโปร์
รัสเซีย
สหรัฐอเมริกา
หมู่เกาะโคโคส (หมู่เกาะคีลิง)
โรมาเนีย
สาธารณรัฐโดมินิกัน
อาเซอร์ไบจาน
ลักเซมเบิร์ก
หมู่เกาะเคย์แมน
อาร์เมเนีย
ลัตเวีย
หมู่เกาะเติกส์และหมู่เกาะเคคอส
อินเดีย
ลิกเตนสไตน์
หมู่เกาะบริติชเวอร์จิน
อินโดนีเซีย
ลิทัวเนีย
หมู่เกาะเวอร์จินของสหรัฐ
อุซเบกิสถาน
สเปน
อารูบา
ฮ่องกง
สฟาลบาร์และยานไมเอน
เอลซัลวาดอร์
สโลวาเกีย
แองกวิลลา
สโลวีเนีย
แอนติกาและบาร์บูดา
สวิตเซอร์แลนด์
ฮอนดูรัส
สวีเดน
เฮติ
สหราชอาณาจักร
หมู่เกาะแฟโร
หมู่เกาะโอลันด์
ออสเตรีย
อันดอร์รา
อิตาลี
เอสโตเนีย
แอลเบเนีย
ไอซ์แลนด์
ไอร์แลนด์
ฮังการี

สินค้าใกล้เคียง

3.3 out of 5 stars 3.3 (12)
3.7 out of 5 stars 3.7 (6)
3.1 out of 5 stars 3.1 (7)