เผยแพร่สินค้าของคุณ
Pegoland® & Morcemcolor® - Ceramic tile installation systems
Pegoland® & Morcemcolor® - Ceramic tile installation systems
Pegoland® & Morcemcolor® - Ceramic tile installation systems
    Grupo Puma

    Pegoland® & Morcemcolor® - Ceramic tile installation systems

    Grupo Puma offers you the most reliable systems for the long-lasting installation of ceramic and stone tiles, using adhesives from the Pegoland® range and grouts from the Morcemcolor® range:

    ■ Laying porcelain ceramic wall tiles on façades.

    ▫ Adhesive: Pegoland® Profesional Flex Élite C2 TE S2

    ▫ Grouting: Morcemcolor® Plus Flexible (General purpose) / Morcemcolor® Ultra (Fast-setting) / Morcemcolor® Epoxy (High durability and strength)

    ■ Laying ceramic tile on façades

    ▫ Adhesive: Pegoland® Elastic R2 T

    ▫ Grouting: Morcemcolor® Plus Flexible (General purpose) / Morcemcolor® Ultra (Fast setting) / Morcemcolor® Epoxy (High durability and strength)

    ■ Laying porcelain tile on interior floors without underfloor heating

    ▫ Adhesive: Pegoland® Profesional Porcelánico C2 TE

    ▫ Grouting: Morcemcolor® Plus Flexible (General purpose) / Morcemcolor® Ultra (Fast setting) / Morcemcolor® Epoxy (High durability and resistance)

    ■ Laying porcelain tile on indoor floors with underfloor heating

    ▫ Adhesive: Pegoland® Profesional Flex C2 TE S1 (Up to 90 cm longest side of the tile) / Pegoland® Profesional Flex Elite C2 TE S2 (From 91 cm longest side of the tile)

    ▫ Grouting: Morcemcolor® Plus Flexible (General purpose) / Morcemcolor® Ultra (Fast setting) / Morcemcolor® Epoxy (High durability and strength)

    ■ Interior tiling on all types of substrate* without underfloor heating

    (*) PYL partitioning, large format ceramic partitioning, cement mortar, plaster, etc. Not suitable for metal or plastic substrates.

    ▫ Adhesive: Pegoland® Profesional Porcelánico C2 TE

    ▫ Grouting: Morcemcolor® Plus Flexible (General purpose) / Morcemcolor® Ultra (Fast setting) / Morcemcolor® Epoxy (High durability and strength)

    ■ Laying porcelain tile on exterior floors on mortar or concrete substrates

    ▫ Adhesive: Pegoland® Profesional Flex C2 TE S1 (Up to 90 cm longest side of the tile) / Pegoland® Profesional Flex Elite C2 TE S2 (From 91 cm longest side of the tile)

    ▫ Grouting: Morcemcolor® Plus Flexible (General purpose) / Morcemcolor® Ultra (Fast setting) / Morcemcolor® Epoxy (High durability and strength)


    Recommendations for installation of the following products are also available:

    ■ Cosentino Dekton

    ■ Silestone

    ■ Techlam

    ■ Neolith

    สเปคสินค้า
    • You can customise the technical specifications of the products that best suit your project needs using the Cype Price Builder (see hyperlink below).

      สเปคสินค้าด้านเทคนิค
      • Unique ref.pegoland-and-morcemcolor-ceramic-tile-installation-systems
      • Product familyPegoland & Morcemcolor
      • กลุ่มผลิตภัณฑ์Ceramic tile installation systems
      • ประเภทชิ้นส่วนประกอบ (วัตถุหลายชิ้น)
      • วันที่เผยเเพร่2022-02-20
      • หมายเลขฉบับ2
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักCementitious
      • วัสดุรองEpoxy
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - วัสดุก่อสร้างอื่นๆ
      • IFC classificationWall
      • รหัส ETIMEC011709
      • ชื่อ ETIMTile grout
      • UNSPSC nameMortars
      • UNSPSC code30111504
      • Uniclass 2015 CodePr_20_31_53
      • Uniclass 2015 DescriptionMortars and grouts
      • CSI MasterFormat 2014 Code09 32 13
      • CSI MasterFormat 2014 TitleMortar-Bed Ceramic Tiling
      • OmniClass Number23-13 15 13
      • OmniClass TitleMortars
      • CSI UniFormat II CodeC3010
      • CSI UniFormat II TitleWall Finishes

      พื้นที่การขาย

      ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย