เผยแพร่สินค้าของคุณ
HB3375 Extra Long 350mm Offset Flush Pull  Key Hole
HB3375 Extra Long 350mm Offset Flush Pull  Key Hole
HB3375 Extra Long 350mm Offset Flush Pull  Key Hole
    Halliday + Baillie

    HB3375 Extra Long 350mm Offset Flush Pull Key Hole

    The HB3370 and HB3375 offer a simple generously scaled system for key locking sliding doors.

    This pared back approach to sliding lock sets utilises a flush pull with an offset grip for ease of use with heavy sliders that can be used in conjunction with various sliding locks. With no moving parts the HB 3370 is ideal on oversized doors as a large scale flush pull, or when used as part of a locking set in coastal conditions where sea spray and atmospheric particulates can impact long term use.

    When used with the HB 2010 or HB 2020 Sliding Mortice locks these provide a secure, low maintenance solution for exterior sliding doors. Can be used with either a blank flush pull to the outside or no flush pull at all. Available in left and hand handed pull options.

    สเปคสินค้า
    • Material : diecast zinc and brass

      dimensions : 350mm x 46mm x 17mm

      internal grip depth : 16mm

      Suitable for timber or aluminum doors. HB604 timber fixing kit to be ordered separately

      Flush pulls are designed to be mounted with the body within the thickness of the door, and the face plate on the door surface – total projection is 2mm. Fully recessed mounting is possible on timber doors with the appropriate door thickness. Using glue, epoxy or silicone products etc to secure flush pulls to the door is not required or recommended for installation, and may void warrantee.


      Available Finishes
      Brushed Nickel, Brushed Satin Chrome, Oil Rubbed Bronze, Electro Black Ace, Electro Dark Bronze, Electro Medium Bronze, Electro Flat White, Matt Black Chrome, Polished Brass, Polished Chrome, Polished Nickel, Satin Chrome, Appliance White
    สเปคสินค้าด้านเทคนิค
    • Unique ref.hb3375-extra-long-350mm-flush-pull-with-keyhole
    • Product familySliding Door Hardware
    • กลุ่มผลิตภัณฑ์Flush Pulls
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-05-23
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประตู - ฮาร์ดแวร์