Earth floors H-NATURAEarth floors H-NATURAEarth floors H-NATURA
แสดงรูปก่อนหน้า
แสดงรูปถัดไป
HeidelbergCement Hispania

Earth floors H-NATURA

Ready-mix for the construction of natural earth floors H-NATURA is a premixed material, manufactured on site, for the construction of natural-looking pavements (natural soils) and it is composed of a natural hydraulic base and a hydraulic mixture. Natural hydraulic lime reduces the water content of the soil, flocculates the clays and facilitates compaction, stabilizing the soil but maintaining a sufficient porosity that allows it to "breathe." The hydraulic mixture improves mechanical properties, increasing bearing capacity and thus allowing a faster coming into service. The result is a specific and reliable solution, which ensures comfortable pathways when walking, preserving their natural appearance. The advantages of using H-NATURA are the following: • Preserves the appearance and color of local soils, their natural appearance. • Allows various finishes according to the different possibilities of treatment (granular, loose, smooth ...). • Reduces weed growth, thanks to the basic pH generation • Presents a very low risk of shrinkage cracking due slow setting and hardening. • Reduces the presence of dust in summer, as well as the mud rust in winter. • Provides excellent working comfort at any season of the year. • Very easy to maintain, with a simple raking of the ground. • Provides a great durability, as it supports weather changing conditions without being damaged • Prevents the formation of ruts or runoffs, thanks to its good resistance to erosion • It is self-healing and provides good resistance to erosion (even on gentle slopes), thanks to the high cohesion of the material and the regenerative capacity of the binder. • Presents adequate resistance to pedestrian traffic. • H-NATURA reduces the risks of working accidents, by avoiding the mixing in situ. • It facilitates the reduction of material losses and subsequent waste management, as supplies can be adapted to the requirements of the work and the need to maintain a stockpile at work site is avoided. • It is permeable, facilitating the filtration of water to the underlying ground. • It is repairable, so you can perform soil restoration treatments that were already treated in the past. • It is more sustainable, allowing the use of any type of sand, even those with lower mechanical performance. • It is recyclable, after its life cycle it can be demolished and used as an aggregate in the preparation of the layers of a new pavement or in the manufacture of products premixed with cement (concrete, mortar ...)
สเปคสินค้า
  • H-NATURA is used for pedestrian roads or roads with low traffic intensity in areas such as:
    • Parks and gardens.
    • Sidewalks.
    • Squares.
    • Avenues and driveways.
    • Pedestrian paths.
    • Racetracks and equestrian centers.
    • Sports circuits and golf courses
    • Hiking trails
    • Scenic routes and routs
    • Natural parks
    • Agriculture pathway
    • Bicycle touring circuits
    • Low traffic roads

    Dosage i.pro STABEX
    Use Density (% from total aggregates)
    Pedestrian roads >7cm 5-7
    Parks >10 cm 6-7 *
    Low traffic areas >15 cm 8-10 *
    * PP fibre mixed in

    The humidity will be that obtained in the standard Proctor test (95%) with the materials to be used in the application.

    Parameters Approximate average values

    Color Depending on the sand
    Apparent dry density 1.25 g / cm3 with rolled siliceous gravel
    1.32 g / cm3 with crushed limestones
    Apparent wet density 1.35g / cm3 with rolled siliceous gravel
    1.42 g / cm3 with crushed limestones
    Proctor compacted density 1.96 to 2.10 g / cm3 with rolled siliceous gravel
    2.13 to 2.22 g / cm3 with crushed limestones
สเปคสินค้าด้านเทคนิค
  • Unique ref.H-NATURA
  • Product familyH-PREMIUM
  • กลุ่มผลิตภัณฑ์PAVEMENTS
  • ประเภทวัสดุก่อสร้าง
  • วันที่เผยเเพร่2019-10-21
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักLime
  • ออกเเบบโดยสเปน
  • ผลิตโดยสเปน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานวิศวกรรมและโครงสร้างพื้นฐาน - ถนน
  • IFC classificationMaterial
  • UNSPSC nameRoads and landscape
  • UNSPSC code3012
  • Uniclass 1.4 CodeJD11
  • Uniclass 1.4 DescriptionSoil stabilisation
  • Uniclass 2.0 CodePR-55-89-82
  • Uniclass 2.0 DescriptionSoil Amelioration Minerals
  • Uniclass 2015 CodePr_45_31_89_82
  • Uniclass 2015 DescriptionSoil amelioration minerals
  • NBS Reference Code55-89-82
  • NBS Reference DescriptionSoil Amelioration Minerals
  • CSI MasterFormat 2014 Code31 32 00
  • CSI MasterFormat 2014 TitleSoil Stabilization
  • OmniClass Number23-11 13 11
  • CSI UniFormat II CodeF10
  • CSI UniFormat II TitleSPECIAL CONSTRUCTION

พื้นที่การขาย

Europe
สเปน
โปรตุเกส
โปรตุเกส