เผยแพร่สินค้าของคุณ
39 Linear Wrap
H.E. Williams, Inc.

39 Linear Wrap

Features

  • ADA Compliant design for surface, suspended, or wall applications
  • Diffuser is secured continuously along luminaire sides
  • Individual or continuous row mounting
  • Endplate knock-out for thru feed wiring standard
  • 4' and 8' lengths available
  • High-performance up to 140 lm/W
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Quick-connect wiring options for continuous row mounting
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
สเปคสินค้า
  • Housing

    22-gauge die-formed C.R.S. and riveted construction.

    Shielding

    Frosted ribbed acrylic.

    Finish

    92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED boards. L70 > 72,000 hours per IES TM-21. 50/60 Hz constant current driver. 

    Mounting

    Surface, suspended, or wall.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • ADA Compliant
    • UL 924 available
    • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
    Request certification at hew.com/buy-american.

    Warranty

    5-year limited warranty, see details
สเปคสินค้าด้านเทคนิค
  • Unique ref.39-linear-wrap
  • Product familyIndoor Luminaires
  • กลุ่มผลิตภัณฑ์Wraps
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2026-02-27
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักMetal
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟ - การติดเพดาน
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures