เผยแพร่สินค้าของคุณ
Vetro 524 alcove fitting with towel handle and door
Hietakari

Vetro 524 alcove fitting with towel handle and door

Alcove fitting with a fixed wall and hinged door which has a fixed part The alcove fixture consists of two fixed walls, to one of which is hinged a hinged door. The product is well-suited for a shower enclosure which has fixtures located on both sides. Fixed walls can be dimensioned according to the depth of the fixtures so that when opened, the door does not hit the fixtures. The door opens 90 degrees to the outside and is equipped with an adjustable centring. The centring tries to return the door back to the open and closed positions. A magnet seal keeps the door tightly closed during showering. INSTALL The framed wall panel is secured by screwing the frame profiles to the wall and ceiling. The glass is glued to the frame profiles and cushioned with seals. The hinged door panel is attached to the fixed panel.
สเปคสินค้าด้านเทคนิค
  • Unique ref.Vetro-524
  • Product familyHietakari
  • กลุ่มผลิตภัณฑ์Shower
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-05-04
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักMetal
  • วัสดุรองGlass
การจำแนกประเภท
  • หมวดหมู่ BIMobjectสุขภัณฑ์ - ฉากกันอาบน้ำ
  • IFC classificationObject
  • UNSPSC nameBathtub or shower enclosures
  • UNSPSC code30181507
  • Uniclass 2015 CodeAc_35_80_80
  • Uniclass 2015 DescriptionShowering
  • OmniClass Number23-31 17 25
  • OmniClass TitleShower Screens