เผยแพร่สินค้าของคุณ
Lounge_Airport collection
HIGOLD

Lounge_Airport collection

A PERFECT COMBINATION OF METAL AND WOOD BY INSTALLING

WOOD SLATS ONTO THE METAL ARMRESTS TO DECORATE,
WHICH LOOKS SIMPLE BUT VERY LUXURIOUS.

สเปคสินค้า
  • AIRPORT collection is made of bend-extruded T Profile

    and corrugated sheet-metals (CSM) that was used by the
    Junkers Airplane Company of Dessau as the most suitable
    material to build the first and biggest fleet commerciallyused planes. Corrugated sheet-metal (CSM) made of steel or
    aluminum has been known and mass produced all over the
    world to cover walls and roofs for any kind of domestically
    or commercially-used buildings. The corrugation in various
    proportions is the synonymous for longevity and a never-aging
    esthetic appearance, CSM is most versatile and cost-effective,
    production is simple and the applications are boundless.
    It’s typical wave design that has also become the standard
    appearance for durable high-end travel luggage. Corrugated
    metal sheets are inserted into flat-metal frames like pictures.
    By adopting architectural proportions and elements, the
    Higold ‘Airport’ outdoor collection can be imbedded in public
    environments as well as in private gardens and on the terraces

สเปคสินค้าด้านเทคนิค
  • Unique ref.lounge_Airport_collection
  • Product family collection
  • กลุ่มผลิตภัณฑ์Airport
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2020-06-10
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักFabric
  • วัสดุรองSteel
  • ออกเเบบโดยอิตาลี
  • ผลิตโดยอิตาลี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectแลนด์สเคป - เฟอร์นิเจอร์กลางแจ้ง
  • รหัส ETIMEG017960
  • ชื่อ ETIMFurniture
  • Uniclass 2015 CodeSs_40_20_30_28
  • Uniclass 2015 DescriptionExternal furniture systems
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
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
3.8 จาก 5 ดาว 3.8 (68)
5.0 จาก 5 ดาว 5.0 (6)