เผยแพร่สินค้าของคุณ
HIMOINSA | HDW Diesel Generators | 670 KVA - 846 KVA | Industrial Range | Soundproofed
HIMOINSA | HDW Diesel Generators | 670 KVA - 846 KVA | Industrial Range | Soundproofed
    HIMOINSA, S.L.

    HIMOINSA | HDW Diesel Generators | 670 KVA - 846 KVA | Industrial Range | Soundproofed

    Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.BEST-IN-CLASS canopies manufactured with top quality sheet metal and the latest technology in priming, anti-corrosion and anti-rust systems.
    สเปคสินค้า
    • Genset Models 670KVA - 846KVA : HDW-660 T6,HDW-675 T5,HDW-710 T6,HDW-745 T6,HDW-750 T5
    สเปคสินค้าด้านเทคนิค
    • Unique ref.HDW-SoundProofed-J
    • Product familySTANDARD SOUNDPROOFED
    • กลุ่มผลิตภัณฑ์INDUSTRIAL RANGE
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-12-12
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - อุปกรณ์ไฟฟ้าอื่นๆ
    • IFC classificationElectric Generator
    • รหัส ETIMEC002823
    • ชื่อ ETIMPower generator
    • UNSPSC nameDiesel generators
    • UNSPSC code26111601
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets
    • CSI UniFormat II CodeD5090
    • CSI UniFormat II TitleOther Electrical Systems