เผยแพร่สินค้าของคุณ
HIMOINSA | HFW Diesel Generators  | 250 KVA - 351 KVA | Industrial Range | Soundproofed
HIMOINSA, S.L.

HIMOINSA | HFW Diesel Generators | 250 KVA - 351 KVA | Industrial Range | Soundproofed

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.BEST-IN-CLASS canopies manufactured with top quality sheet metal and the latest technology in priming, anti-corrosion and anti-rust systems.
สเปคสินค้า
  • Genset Models 250KVA - 351KVA : HFW-200 T6,HFW-240 T6,HFW-245 T5, HFW-250 T5,HFW-255 T5,HFW-260 T6,HFW-310 T5,HFW-315 T6, HFW-250 T5,HFW-250 T6, HFW-200 T6,HFW-250 T5,HFW-250 T6, HFW-250 T5,HFW-260 T6,HFW-255 T5,HFW-310 T5,HFW-315 T6,HFW-255 T5,HFW-310 T5,HFW-315 T6
สเปคสินค้าด้านเทคนิค
  • Unique ref.HFW-SoundProofed-F1
  • Product familySTANDARD SOUNDPROOFED
  • กลุ่มผลิตภัณฑ์INDUSTRIAL RANGE
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-12-12
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - อุปกรณ์ไฟฟ้าอื่นๆ
  • IFC classificationElectric Generator
  • รหัส ETIMEC002823
  • ชื่อ ETIMPower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems