เผยแพร่สินค้าของคุณ
HIMOINSA | HTW Diesel Generators  | 2021 KVA - 2276 KVA | Industrial Range | Open Skid
HIMOINSA, S.L.

HIMOINSA | HTW Diesel Generators | 2021 KVA - 2276 KVA | Industrial Range | Open Skid

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors, as well as for critical supply facilities such as hospitals and large data centers.
สเปคสินค้า
  • Genset Models 2021KVA - 2276KVA : HTW-2020 T6,HTW-2030 T5
สเปคสินค้าด้านเทคนิค
  • Unique ref.HTW-OpenSkid-K41
  • Product familyOPEN SKID
  • กลุ่มผลิตภัณฑ์INDUSTRIAL RANGE
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2022-12-20
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - อุปกรณ์ไฟฟ้าอื่นๆ
  • IFC classificationElectric Generator
  • รหัส ETIMEC002823
  • ชื่อ ETIMPower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems