เผยแพร่สินค้าของคุณ
campus 1.1 Chair
campus 1.1 Chair
campus 1.1 Chair
campus 1.1 Chair
campus 1.1 Chair
campus 1.1 Chair
    Sandler | Inspec

    campus 1.1 Chair

    A SINGLE DESIGN TOTALITY

    Chair with seat and back in ash or oak on a powder coated or chromium plated steel frame.

    About

    The Campus chair was launched in 1992 and became an instant success. The design brief was clear: create a functional affordable volume chair for the international contract market. The response was Campus.

    Variants


    Available as a chair and an armchair, Campus comes in a number of variants, with four legs or sled base. Seat and back in veneer, alt. upholstered seat/ seat and back. Campus stacks; Campus links; Campus can be managed easily with its trolley. Campus complements conference, office, institutional and residential settings with its quiet capable style.

    สเปคสินค้า
    • Campus chair /armchair
      Frame of Ø16 mm powder coated or chromium plated steel tubing. Seat, back and arms of natural ash, birch, oak or walnut alt. stained birch. Stained ash on request. Upholstered seat alt. completely upholstered in fabric or leather. Optional: Armrests in steel-reinforced black polyurethane. Stackable and linkable.

      Campus chair sled base/armchair sled base
      Sled base of Ø11 mm powder coated or chromium plated solid steel. Glides. Seat and back of natural ash, birch, oak or walnut alt. stained. Stained ash on request. Armrests of white, light grey, grey, black, orange, red, blue green or blue polyamide. Upholstered seat alt. completely upholstered in fabric or leather. Stackable and linkable.

      Weight
      Campus chair/armchair - Weight: 4,8/5,2 kg
      Campus chair sled base/armchair sled base - Weight: 5.1/5.6 kg

      Accessories
      Rubber glides
      Felt glides
      Teflon glides
      Chair hanging device
      Linking device Quick Lock 24 cm/28 cm
      Trolley

      Accessories only for Campus armchair
      32x25 cm Laptop work surface right and/or left incl. polyurethane arms.
      Ø28 cm writing tablet right or left incl. black polyurethane arms
      Linking device of metal for chair with work surface /writing tablet.

      inspec / Sandler Code:  CAMPUS-1.1-CHR-OAK

    สเปคสินค้าด้านเทคนิค
    • Unique ref.campus-1-1-chair
    • Product familyInspec
    • กลุ่มผลิตภัณฑ์Lammhults Collection
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-08-18
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPowder coated steel
    • วัสดุรองWood
    • ออกเเบบโดยสวีเดน
    • ผลิตโดยสวีเดน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง
    • IFC classificationFurniture
    • รหัส ETIMEG017960
    • ชื่อ ETIMFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 13
    • CSI MasterFormat 2014 TitleChairs
    • OmniClass Number23-21 23 13 11
    • OmniClass TitleResidential Chairs
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    พื้นที่การขาย

    อเมริกาเหนือ
    สหรัฐอเมริกา

    สินค้าใกล้เคียง

    5.0 จาก 5 ดาว 5.0 (5)