INTRA ELIGO kitchen sink ELX78SXF kitchen sinkINTRA ELIGO kitchen sink ELX78SXF kitchen sinkINTRA ELIGO kitchen sink ELX78SXF kitchen sinkINTRA ELIGO kitchen sink ELX78SXF kitchen sinkINTRA ELIGO kitchen sink ELX78SXF kitchen sinkINTRA ELIGO kitchen sink ELX78SXF kitchen sinkINTRA ELIGO kitchen sink ELX78SXF kitchen sink
แสดงรูปก่อนหน้า
แสดงรูปถัดไป
Intra

INTRA ELIGO kitchen sink ELX78SXF kitchen sink

Intra Eligo is a kitchen sink that is designed for real needs and kitchens. Award-winning design, discrete touch buttons and smart and innovative functions. Eligo is a stainless steel inset sink with one big bowl that can be divided into two bowls with a practical flexible wall. Universal rim for inset, under- and flush mounting. Piezo touch functions for opening the plug and the practical scraper for garbage removal. A third touch function is also a dishwasher valve. LED lighting at the overflow indicates when it is open. This model comes also with two component plastic accessories; a foldable chopping board, a colander and a cutlery basket. Overall dimension: 780 x 510 mm. Bowl: 680 x 360 x 180 mm.
สเปคสินค้า
  • Intra Eligo – a kitchen sink for real needs For many, the kitchen sink has become a choice between form and function. And perhaps above all an uninteresting choice. Eligo is something else: a sink that is designed for real needs and kitchens, and that makes the category more interesting. The award-winning design is an addition to the kitchen’s interior, with its mix of soft and hard lines, discrete touch buttons and changing shapes. Features and accessories are not always noted at first sight, but mean that the kitchen sink can be changed, adapted and used in a variety of ways. It is simply designed to fit into your personal kitchen. Intra Eligo has received some important design awards. The international Red Dot jury awarded the title “Red Dot: Best of the Best” for top design quality and ground-breaking design to Intra Eligo 2015. Eligo has also been rewarded with the Interior Innovation Award and the Excellent Product design award from the German Design Council. Intra Eligo specification Eligo inset sinks are available in the below variants: • Length: 580, 780, 940, 1140 mm • Width: 510 mm • Rim: Universal for inset, under- or flush mounting. • With and without drainer areas. Bowls to the right or to the left. • Bowl sizes: • Big bowl (680 x 360 x 180 mm). Flexible wall included. • Bowl (480 x 360 x 180 mm) • With piezo touch functions. • Or without electronics. • With or without accessories. • Material: EN 1.4301, AISI 304 stainless steel • Supplied with microfiber polish cloth, basket strainer, overflow and water trap.
สเปคสินค้าด้านเทคนิค
  • Unique ref.ELX78SXF-DW
  • Product familyKitchen sink
  • กลุ่มผลิตภัณฑ์117
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2017-11-04
  • หมายเลขฉบับ1
  • สูง (มิลลิเมตร)180
  • กว้าง (มิลลิเมตร)783
  • ความลึก (มิลลิเมตร)510
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักStainless steel
  • ออกเเบบโดยสวีเดน
  • ผลิตโดยสวีเดน
การจำแนกประเภท
  • หมวดหมู่ BIMobjectครัว - อ่างล้างจาน
  • IFC classificationObject
  • Uniclass 2015 CodePr_40_20_96_45
  • Uniclass 2015 DescriptionKitchen sinks
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass TitleSinks
  • OmniClass Number23-31 13 00

พื้นที่การขาย

ยุโรป อเมริกาเหนือ เอเชีย แอฟริกา โอเชียเนีย อเมริกาใต้
แอลเบเนีย
แองกวิลลา
อัฟกานิสถาน
อียิปต์
อเมริกันซามัว
อาร์เจนตินา
อันดอร์รา
แอนติกาและบาร์บูดา
บาห์เรน
แอลจีเรีย
ออสเตรเลีย
โบลิเวีย
ออสเตรีย
อารูบา
อิหร่าน
แองโกลา
หมู่เกาะคุ๊ก
บราซิล
บาร์เบโดส
บาร์เบโดส
อิรัก
เบนิน
สหพันธรัฐไมโครนีเซีย
ชิลี
เบลเยียม
เบลีซ
อิสราเอล
บอตสวานา
ฟิจิ
โคลอมเบีย
บอสเนียและเฮอร์เซโกวีนา
เบอร์มิวดา
จอร์แดน
บูร์กินาฟาโซ
เฟรนช์พอลินีเชีย
เอกวาดอร์
บัลแกเรีย
หมู่เกาะบริติชเวอร์จิน
คูเวต
บุรุนดี
กวม
หมู่เกาะฟอล์กแลนด์
โครเอเชีย
แคนาดา
เลบานอน
แคเมอรูน
คิริบาส
เฟรนช์เกียนา
ไซปรัส
เนเธอร์แลนด์แคริบเบียน
โอมาน
เคปเวิร์ด
หมู่เกาะมาร์แชลล์
สาธารณรัฐสหกรณ์กายอานา
เช็กเกีย
หมู่เกาะเคย์แมน
ปาเลสไตน์
สาธารณรัฐแอฟริกากลาง
นาอูรู
ปารากวัย
เดนมาร์ก
แซงมาร์แตง
กาตาร์
ชาด
นิวแคลิโดเนีย
เปรู
เอสโตเนีย
คอสตาริกา
ซาอุดีอาระเบีย
คอโมโรส
นิวซีแลนด์
ซูรินาเม
หมู่เกาะแฟโร
คิวบา
ซีเรีย
โกตดิวัวร์
นีอูเอ
อุรุกวัย
ฟินแลนด์
กือราเซา
ตุรกี
คองโก
เกาะนอร์ฟอล์ก
เวเนซุเอลา
ฝรั่งเศส
เครือรัฐดอมินีกา
สหรัฐอาหรับเอมิเรตส์
จิบูตี
หมู่เกาะนอร์เทิร์นมาเรียนา
เยอรมนี
สาธารณรัฐโดมินิกัน
เยเมน
สาธารณรัฐอิเควทอเรียลกินี
ปาเลา
ยิบรอลตาร์
เอลซัลวาดอร์
อาร์เมเนีย
รัฐเอริเทรีย
ปาปัวนิวกินี
กรีซ
กรีนแลนด์
อาเซอร์ไบจาน
เอธิโอเปีย
หมู่เกาะพิตแคร์น
เกิร์นซีย์
เกรเนดา
บังกลาเทศ
กาบอง
ซามัว
ฮังการี
กวาเดอลูป
ภูฏาน
กานา
หมู่เกาะโซโลมอน
ไอซ์แลนด์
กัวเตมาลา
บริติชอินเดียนโอเชียนเทร์ริทอรี
กินี
ติมอร์ตะวันออก
ไอร์แลนด์
เฮติ
บรูไน
กินี-บิสเซา
โตเกเลา
เกาะไอล์ออฟแมน
ฮอนดูรัส
กัมพูชา
เคนยา
ตองกา
อิตาลี
จาเมกา
จีน
เลโซโท
ตูวาลู
เจอร์ซีย์
มาร์ตินีค
เกาะคริสต์มาส
ไลบีเรีย
เกาะเล็กรอบนอกของสหรัฐอเมริกา (United States Minor Outlying Islands)
ลัตเวีย
เม็กซิโก
หมู่เกาะโคโคส (หมู่เกาะคีลิง)
ลิเบีย
หมู่เกาะวาลลิสและหมู่เกาะฟุตูนา (WF)
ลิกเตนสไตน์
มอนต์เซอร์รัต
จอร์เจีย
มาดากัสการ์
วานูอาตู
ลิทัวเนีย
นิการากัว
ฮ่องกง
มาลาวี
ลักเซมเบิร์ก
ปานามา
อินเดีย
มาลี
มาซิโดเนีย
เปอร์โตริโก
อินโดนีเซีย
มอริเตเนีย
มอลตา
เซนต์คิตส์และเนวิส
ญี่ปุ่น
มอริเชียส
มอลโดวา
เซนต์ลูเซีย
คาซัคสถาน
มายอต
โมนาโก
แซงปีแยร์และมีเกอลง
คีร์กีซสถาน
โมร็อกโก
มอนเตเนโกร
เซนต์วินเซนต์และเกรนาดีนส์
ลาว
โมซัมบิก
เนเธอร์แลนด์
แซ็ง-บาร์เตเลมี
มาเก๊า
นามิเบีย
นอร์เวย์
ซินต์มาร์เติน
มาเลเซีย
ไนเจอร์
โปแลนด์
บาฮามาส
มัลดีฟส์
ไนจีเรีย
โปรตุเกส
ตรินิแดดและโตเบโก
มองโกเลีย
คองโก
โรมาเนีย
หมู่เกาะเติกส์และหมู่เกาะเคคอส
พม่า
เรอูเนียง
รัสเซีย
หมู่เกาะเวอร์จินของสหรัฐ
เนปาล
รวันดา
ซานมาริโน
สหรัฐอเมริกา
เกาหลีเหนือ
เซนต์เฮเลนา
เซอร์เบีย
ปากีสถาน
เซาโตเมและปรินซิเป
สโลวาเกีย
ฟิลิปปินส์
เซเนกัล
สโลวีเนีย
สิงคโปร์
เซเชลส์
สเปน
เกาหลีใต้
เซียร์ราลีโอน
สฟาลบาร์และยานไมเอน
ศรีลังกา
โซมาเลีย
สวีเดน
ไต้หวัน
แอฟริกาใต้
สวิตเซอร์แลนด์
ทาจิกิสถาน
เซาท์ซูดาน
ยูเครน
ไทย
ซูดาน
สหราชอาณาจักร
เติร์กเมนิสถาน
สวาซิแลนด์
นครรัฐวาติกัน
อุซเบกิสถาน
แทนซาเนีย
หมู่เกาะโอลันด์
เวียดนาม
แกมเบีย
โตโก
ตูนิเซีย
ยูกันดา
ดินแดนซาฮาราตะวันตก
แซมเบีย
ซิมบับเว