เผยแพร่สินค้าของคุณ
ISOMAT THERMOSYSTEM PREMIUM, External thermal insulation EPS system
ISOMAT THERMOSYSTEM PREMIUM, External thermal insulation EPS system
ISOMAT THERMOSYSTEM PREMIUM, External thermal insulation EPS system
ISOMAT THERMOSYSTEM PREMIUM, External thermal insulation EPS system
    ISOMAT S.A.

    ISOMAT THERMOSYSTEM PREMIUM, External thermal insulation EPS system

    ISOMAT THERMOSYSTEM PREMIUM is a bonding system of multiple layers, consisting of thermal insulation boards of expanded polysterene (EPS),supplementary components (aluminium holding rail, fiberglass mesh etc.), special, high quality, fiber reinforced mortars used as an adhesive for bonding the thermal insulation boards (AK T35) and creating the base coat before rendering (AK T55), as well as silicone, water repellent, vapor permeable, pasty render. The system is certified according to ETAG 004, ETA 16 0629.

    สเปคสินค้า
    • Fiber reinforced, cement based, enriched with polymers adhesive ISOMAT AK-T35 (CE marked according to EN 998 1, Emicode EC 1plus), thermal insulation boards of expanded polystyrene (EPS) according to EN 13163 mechanically fixed with ISOMAT collar head anchors, reinforced layer of fiber reinforced, cement based, enriched with polymers adhesive ISOMAT AK-T55 (CE marked according to EN 998 1, Emicode EC 1plus) with THERMOSYSTEM RF fiberglass mesh of 161g/m2, silicone acrylic adhesion primer for renders ML-PRIMER, silicone, ready to use, exceptionally water repellent and vapor permeable finish render MARMOCRYL SILICONE Fine (CE marked according yo EN 15824, W3V1).

      THERMOSYSTEM PREMIUM has received an Environmental Product Declaration (EPD) following an assessment of its life-cycle environmental impacts.

      THERMOSYSTEM PREMIUM Reaction to fire classification: B-s1, d0 according to EN 13501-1:2019 standard

    สเปคสินค้าด้านเทคนิค
    • Unique ref.External_thermal_insulation_system_PREMIUM
    • Product familyISOMAT
    • กลุ่มผลิตภัณฑ์ISOMAT THERMOSYSTEM
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-11-02
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPolymer-modified cementitious
    • วัสดุรองSilicone
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - อลูมิเนียมคอมโพสิต
    • รหัส ETIMEC000406
    • ชื่อ ETIMThermal insulation
    • UNSPSC nameThermal insulation
    • UNSPSC code301415
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 
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
    3.9 จาก 5 ดาว 3.9 (11)
    2.5 จาก 5 ดาว 2.5 (6)
    2.5 จาก 5 ดาว 2.5 (6)