เผยแพร่สินค้าของคุณ
RTV Thermostatic Valve For Recirculation Branch Balancing
RTV Thermostatic Valve For Recirculation Branch Balancing
    IVAR

    RTV Thermostatic Valve For Recirculation Branch Balancing

    RTV is an automatic proportional valve with a thermostatic insert that controls the return temperature in the recirculation’s circuits. When the temperature reaches the setpoint, the valve reduces the flow rate in the circuit, limiting the thermal losses and ensuring the correct balancing of the system. In this way you ensure maximum comfort to the users of the system, who always have hot water at the the right temperature. In addition, the correct balance of the recirculation ensures that each branch of the plant reaches the right setpoint temperature, avoiding cooling of the water in the most unfavourable circuits, considered as a hygienic risk factor. The RTV valve, installed in each recirculation branch, maintains the temperature of the system and ensures the balance of it. 

    RTV is available in three different versions: 

    Version A) Only recirculation branch balancing.

    Version B) Balancing of the recirculation branch and thermostatic management of the thermal disinfection cycles.

    Version C) Balancing of the recirculation branch and electronic management of thermal disinfection cycles.

    The RTV valve must be installed on each recirculation branch and in the B and C versions it is equipped with a by-pass system (thermostatic or electronic), necessary for the correct execution of the cycles of thermal disinfection, frequently carried out on recirculation branches of sanitary systems.

    สเปคสินค้า
    • IVAR RTV: thermostatic valve for controlling the water temperature in the recirculation branches. Balancing thermostatic insert with fixed point adjustment settable with graduated knob equipped with locking mechanism. Version A with only recirculation branch balancing. Version B with thermostatic control for thermal disinfection cycle. Version C with electronic thermal disinfection cycle. Connections: 1/2" F or 3/4" F. Adjustment range 35-60 °C. ΔP maximum at the ends of the valve 1 bar. Main material: brass CW617N. Adjustment knob: ABS. O-ring seal: peroxide EPDM.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.RTV_thermostatic_valve_for_recirculation_branch_balancing
    • Product familySanitary System
    • กลุ่มผลิตภัณฑ์RTV thermostatic valve for recirculation branch balancing
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-12-20
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักBrass
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประปา - วาล์ว
    • IFC classificationDistribution Flow Element
    • รหัส ETIMEG000002
    • ชื่อ ETIMInstallation pipes/cable protection tubes
    • UNSPSC nameHydraulic valves
    • UNSPSC code40141608
    • Uniclass 2015 CodeSs_55_70
    • Uniclass 2015 DescriptionWater distribution and supply systems
    • CSI MasterFormat 2014 Code35 20 19.23
    • CSI MasterFormat 2014 TitleHydraulic Regulating Valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING