เผยแพร่สินค้าของคุณ
Control 47C/T - Consistent Coverage Extended Bass
Control 47C/T - Consistent Coverage Extended Bass
Control 47C/T - Consistent Coverage Extended Bass
Control 47C/T - Consistent Coverage Extended Bass
Control 47C/T - Consistent Coverage Extended Bass
Control 47C/T - Consistent Coverage Extended Bass
Control 47C/T - Consistent Coverage Extended Bass
Control 47C/T - Consistent Coverage Extended Bass
Control 47C/T - Consistent Coverage Extended Bass
Control 47C/T - Consistent Coverage Extended Bass
    JBL Professional

    Control 47C/T - Consistent Coverage Extended Bass

    Consistent Coverage Extended Bass
    The Control 47C/T features extended bass performance with a wide 120° of coverage that allows fewer speakers to cover a large space. Ideal for a wide variety of applications, the Control 47C/T is perfect for settings ranging from restaurant and retail to large casinos and beyond.

    FEATURES

    • Proprietary Conical RBI® Technology Provides Wide, Consistent Coverage
    • Flat Frequency Response and Superior Performance
    • Large Backcan for Bass Response to 55 Hz
    • Elegant design fits any décor
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Control-47C-T-Consistent-Coverage-Extended-Bass
    • Product familyInstalled Sound
    • กลุ่มผลิตภัณฑ์Ceiling Speakers
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-01-06
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - เสียง
    • IFC classificationObject
    • รหัส ETIMEC000682
    • ชื่อ ETIMLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers