เผยแพร่สินค้าของคุณ
FL Fan-Coil Units Floor-Mounted, Low Profile, Vertical, Exposed
Johnson Controls

FL Fan-Coil Units Floor-Mounted, Low Profile, Vertical, Exposed

The Johnson Controls vertical floor mounted fan coil units are designed to maximize flexibility of selection
and installation. The units are also designed to exceed the stringent quality standards of the institutional market, while remaining cost competitive in the light commercial segment of the market. Johnson Controls vertical fan coil units set the new standards for quality, flexibility, and competitive pricing.

The FW vertical low-profile fan coil has raised the bar by lowering the power consumption required. The vertical floor mounted unit’s impressive list of standard features provides unparalleled design flexibility.

  • Optimized performance – ARI-440 certified and labeled; chilled-water coil for cooling, hot-water or electric coil for heating.
  • Flexible design – Exposed or concealed cabinet; 2- or 4-pipe coils.
  • Piping packages - Factory-assembled piping packages available.
  • Choice of controls – Thermostats can be analog, digital display, or programmable; unit-mount or remote-mount. Controls can be interfaced with a building automation system, or operate on a stand-alone basis.
  • Excellent IAQ – Low sound levels; sloped drain pans are also cleanable; cabinets can be insulated with foil-faced fiberglass or closed-cell foam.
  • Superior serviceability – Filters removable without removing front panel; fan deck, drain pan, and coils can all be removed for servicing.
สเปคสินค้าด้านเทคนิค
  • Unique ref.jci-fcu-flx
  • Product familyAir Distribution - Terminal Units - Fan Coil
  • กลุ่มผลิตภัณฑ์Vertical - Floor Mounted
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-08-08
  • หมายเลขฉบับ2
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่องปรับอากาศ
  • IFC classificationHeat Exchanger
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodePr_70_65_03_29
  • Uniclass 2015 DescriptionFan coil units
  • CSI MasterFormat 2014 Code23 82 19
  • CSI MasterFormat 2014 TitleFan Coil Units
  • OmniClass Number23-33 33 11
  • OmniClass TitleFan Coil Units
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment