เผยแพร่สินค้าของคุณ
FW Fan-Coil Units Floor Mounted, Vertical, Concealed
Johnson Controls

FW Fan-Coil Units Floor Mounted, Vertical, Concealed

Johnson Controls FW Series vertical floor mounted fan coil units are designed to maximize flexibility of selection and installation. The extensive variety of standard options available on FW Series fan coil units are where you find the versatility to fit any HVAC system designer’s needs. The units are also designed to exceed the stringent quality standards of the institutional market, while remaining cost competitive in the light commercial segment of the market. Johnson Controls vertical fan coil units set the new standards for quality, flexibility, and competitive pricing.
สเปคสินค้าด้านเทคนิค
  • Unique ref.jci-fcu-fwc
  • Product familyAir Distribution - Terminal Units - Fan Coil
  • กลุ่มผลิตภัณฑ์Vertical - Floor Mounted
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2012-10-25
  • หมายเลขฉบับ2
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักGalvanized steel
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่องปรับอากาศ
  • IFC classificationHeat Exchanger
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodePr_70_65_03_29
  • Uniclass 2015 DescriptionFan coil units
  • CSI MasterFormat 2014 Code23 82 19
  • CSI MasterFormat 2014 TitleFan Coil Units
  • OmniClass Number23-33 33 11
  • OmniClass TitleFan Coil Units
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment