เผยแพร่สินค้าของคุณ
Skyroofs® - Custom Kalcurve 60°-120° Vaults
Skyroofs® - Custom Kalcurve 60°-120° Vaults
    Kalwall

    Skyroofs® - Custom Kalcurve 60°-120° Vaults

    Kalwall offers a wide range of pre-engineered skyroofs, including shed roofs, ridge roofs, pyramids, barrel vaults and low-profile vaults. All of our pre-engineered skyroofs offer attractive, affordable toplighting solutions for any daylit space. Our standard translucent panels are lightweight, weighing in at 2 lbs/sq. foot | 9.8 kg/sq. meter on average. This significantly minimizes support framing requirements, especially compared to glass roof systems. Only thrust-bearing curbs designed to accommodate local live snow and wind load designs are required. Large, monumental daylighting spans up to 24′ are possible, depending on load and slope, without additional support framing. Our rugged roof systems are all man-safe and OSHA fall-through compliant, meaning no safety cages required—another cost savings. Pair that with the low-maintenance, energy-efficient nature of all our daylighting systems and you have the perfect solution for any roof.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.skyroofs-kalcurve-60-120-vaults
    • Product familySkyroofs
    • กลุ่มผลิตภัณฑ์Custom
    • วันที่เผยเเพร่2024-06-18
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักFibreglass reinforced polymer composite
    • วัสดุรองAluminium
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
    • IFC classificationRoof
    • Uniclass 2015 CodeSs_30_10_30_20
    • Uniclass 2015 DescriptionGlazed unit roof framing systems
    • CSI MasterFormat 2014 Code07 71 00
    • CSI MasterFormat 2014 TitleRoof Specialties
    • OmniClass Number23-13 33 27 19
    • OmniClass TitleGlazed Roof Structures