เผยแพร่สินค้าของคุณ
Structures Unlimited - Pyramid Skylight Horizontal Panels
Structures Unlimited - Pyramid Skylight Horizontal Panels
    Kalwall

    Structures Unlimited - Pyramid Skylight Horizontal Panels

    When you understand the huge impact healthy daylighting can have on human wellness, there’s no need to go small. Our skyroofs® offer unmatched options for monumental daylighting solutions. With Structures Unlimited, Inc., you can achieve spans in excess of 100 feet. This is perfect for creating impressive atriums and other common spaces, where people will want to congregate under the diffuse, glare-free light.

    Our aluminum box-beam framing system clad with Kalwall translucent roof panels can be engineered to meet almost any design requirement, but our most popular clearspan skyroofs include: center ridge roofs | hip roofs | sawtooth shed roofs | segmented arches | segmented domes | pyramids & straight rafter circular skylights.

    Our complimentary daylight modeling services help you tailor your daylighting design and optimize the best sandwich panel configuration for your project, whether new construction or a retrofit. Our services will verify light levels, predict sources of glare and document code compliance.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.structures-unlimited-pyramid-skylight-horizontal-panels
    • Product familySkyroofs
    • กลุ่มผลิตภัณฑ์Pyramid Skylight
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-05-20
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
    • Uniclass 2015 CodeSs_30_10_30_20
    • Uniclass 2015 DescriptionGlazed unit roof framing systems
    • CSI MasterFormat 2014 Code08 60 00
    • CSI MasterFormat 2014 TitleRoof Windows and Skylights
    • OmniClass Number23-13 33 27 19
    • OmniClass TitleGlazed Roof Structures