เผยแพร่สินค้าของคุณ
Systemfinder Plug-in Archicad 27 (Windows)
Systemfinder Plug-in Archicad 27 (Windows)
Systemfinder Plug-in Archicad 27 (Windows)
Systemfinder Plug-in Archicad 27 (Windows)
Systemfinder Plug-in Archicad 27 (Windows)
    Knauf Gips KG

    Systemfinder Plug-in Archicad 27 (Windows)

    Knauf Systemfinder is a three-in-one solution for easy system search, instant data validation and effortless tendering for drywall sector.

    You can use Knauf Systemfinder either as a browser-based web application in myKnauf or as a plug-in for ArchiCAD or Revit. Note, however, that some functions (e.g. model-based data checking and quantity takeoff) are only available in the Plug-in.

    Please click on the product link to start the download and then install the plug-in.

    The application is completely free of charge for you. Try it out right now!

    สเปคสินค้า
    • Your advantages with the Knauf Systemfinder

      Intuitive search

      • Simple search via the internet or directly in Archicad or Revit
      • Incl. all relevant specifications
      • Overview of products and systems that meet your specific requirements, such as fire protection or sound insulation
      • Consideration of regional availability, so that only products and systems relevant to the location of your project are recommended

      Data validation (only as plug-in)

      • All 3D/BIM objects are based on the latest technical status
      • Data validation for systems and projects you have taken over in the past
      • Check the data accuracy of all Knauf systems and update to the latest version with just one click
      • Automatic information if you use systems that are no longer available and recommendation of possible alternatives

      Tendering, Bill of Quantity and everything you need for your planning

      • Support in the creation of tenders by providing tender texts
      • Integrated tender function with which you can easily create tenders without having to carry out quantity calculations yourself in Archicad or Revit (plug-in)
      • Calculation of the bill of quantities at the push of a button
      • Flexibility through various export formats
      • All relevant documents such as detail sheets, test certificates, CAD details and much more in one place (Web)

      Available systemvariants

      • Interior walls
      • (Acoustic) ceilings
      • (Acoustic) facing shells
      • Shaft walls
      • Dry plaster
      • and much more; we are constantly expanding our data pool and range of functions.

      The tool for planning in dry construction. Easier, faster and more accurate planning with the free Knauf Systemfinder.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.systemfinder-plug-in-archicad-27-windows
    • Product familySoftware
    • กลุ่มผลิตภัณฑ์Systemfinder
    • ประเภทSoftware
    • วันที่เผยเเพร่2024-08-05
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectSoftware - Plug-in