เผยแพร่สินค้าของคุณ
Synthos™ 45-3/4" undermount single-bowl kitchen sink
Synthos™ 45-3/4" undermount single-bowl kitchen sink
Synthos™ 45-3/4" undermount single-bowl kitchen sink
Synthos™ 45-3/4" undermount single-bowl kitchen sink
Synthos™ 45-3/4" undermount single-bowl kitchen sink
Synthos™ 45-3/4" undermount single-bowl kitchen sink
    Kohler

    Synthos™ 45-3/4" undermount single-bowl kitchen sink

    Experience the simple elegance, exceptional and luxurious quality, and sleek design of the KOHLER® Synthos collection. Bring the art of culinary excellence into your home with this refined, multidimensional 45-3/4" kitchen sink, which includes two sink racks and a drain cover. This versatile kitchen sink can be transformed into a customizable workstation tailored to your individual cooking and entertaining needs. To optimize your workflow, additional luxurious Synthos accessories are available and sold separately.

    • 45-3/4" sink designed for a 48” minimum cabinet space
    • Single bowl
    • 11-1/16" (281 mm) bowl depth
    • The three-tiered ledge design ensures optimal positioning of accessories, creating a seamless workflow
    • Box includes: Sink, drain cover, and two dishwasher-safe sink racks
    • The sink bowl features a generous slope, directing water and debris towards the drain for easy cleaning
    • Offset drain increases workspace in the sink, includes drain cover that lifts for easy cleaning and a discreet barrier-free water flow
    • SilentShield® sound-absorption technology offers quieter performance

    ติดต่อกับ Kohler

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Kohler-K-37907
    • Product familyKitchen Sink
    • กลุ่มผลิตภัณฑ์Synthos™
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-02-12
    • หมายเลขฉบับ1
    • สูง (นิ้ว)15.79
    • กว้าง (นิ้ว)19.05
    • ความลึก (นิ้ว)45.75
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectห้องครัว - อ่างล้างจาน
    • รหัส ETIMEG015130
    • ชื่อ ETIMDrains
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks