เผยแพร่สินค้าของคุณ
Korogard® GS15 Stainless Steel Corner Guard
Archived

Korogard® GS15 Stainless Steel Corner Guard

Korogard® GS15 Stainless Steel Corner Guards provide a modern and attractive appearance for corner protection. Easily installed, these guards are made of 16-gauge stainless steel with a #4 Satin finish. GS15 Stainless Steel Corner Guards provide support for medium-high impact areas.

GS15 Stainless Steel Corner Guards are backed by a limited five-year warranty. All corner guards are Class I/A fire rated and meet national building code standards.

All Korogard protective products color-coordinate with a multitude of Koroseal® Wallcoverings for a "systems" approach to wall protection.

For more information on Korogard Wall Protection Systems, e-mail us today at info@koroseal.com or call 855-753-5474.

สเปคสินค้าด้านเทคนิค
  • Unique ref.koroseal-gs15
  • Product familyCorner Guards
  • กลุ่มผลิตภัณฑ์Corner Guard
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2017-01-19
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectผนัง - ผนังรูปแบบอื่นๆ
  • IFC classificationRailing
  • Uniclass 2015 CodePr_35_90_43_15
  • Uniclass 2015 DescriptionCorner guards
  • CSI MasterFormat 2014 Code10 26 13
  • CSI MasterFormat 2014 TitleCorner Guards
  • OmniClass Number23-17 25 15 13
  • OmniClass TitleCorner Guards
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes