เผยแพร่สินค้าของคุณ
Kwikset 99140-024 SmartCode 914 Traditional Smart Lock Keypad Electronic Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze
Kwikset 99140-024 SmartCode 914 Traditional Smart Lock Keypad Electronic Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze
    Kwikset

    Kwikset 99140-024 SmartCode 914 Traditional Smart Lock Keypad Electronic Deadbolt Door Lock with SmartKey Security and Z-Wave Plus, Venetian Bronze

    The SmartCode touchpad smart lock with Home Connect technology enables the lock to wirelessly communicate with other devices in home. The lock allows the user (through a web enabled device) to remotely check the door lock status, lock or unlock the door and receive notifications. SmartCode is a one-touch locking motorized deadbolt. With your personalized code, you can enter your home with the convenience of keyless entry and the back-lit keypad provides increased visibility. This SmartCode deadbolt is easy to install, program and use, and operates on 4 AA batteries. It also features SmartKey Security as the back-up keyway.Keyless entry convenience.

    • Works with Alexa for voice control (smart home hub required, Alexa device and hub sold separately)
    • Does not work via ZigBee or Amazon key, and is incompatible with Xfinity; Full 128 bit encryption security
    • Lock or unlock your door from anywhere with a supporting Z Wave smart home system using your phone or web enabled device
    • Program up to 30 custom unique user access codes for family, friends, or dog walkers and lock your door with the touch of a button
    • Additional features include optional automatic door locking after 30 seconds for peace of mind and one touch locking
    • Featuring SmartKey Security, which protects against advanced break in techniques and allows you to re key your lock yourself in seconds

    As Featured On Amazon.com

    สเปคสินค้าด้านเทคนิค
    • Unique ref.Kwikset-914TRL-ZW-11P-SmartCode-914-Venetian-Bronze
    • Product familyDeadbolts
    • กลุ่มผลิตภัณฑ์Smart Deadbolt
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-02-28
    • หมายเลขฉบับ1
    • สูง (นิ้ว)9.74
    • กว้าง (นิ้ว)3.99
    • ความลึก (นิ้ว)4.27
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักMetal
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประตู - นิรภัย
    • UNSPSC nameLocks and security hardware and accessories
    • UNSPSC code461715
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitleDoor Hardware
    • OmniClass Number23-17 19 11 21 11
    • OmniClass TitleDoor Deadbolt Locks