เผยแพร่สินค้าของคุณ
Dafna S Chair
Dafna S Chair
Dafna S Chair
Dafna S Chair
Dafna S Chair
Dafna S Chair
Dafna S Chair
Dafna S Chair
Dafna S Chair
Dafna S Chair
    LD Seating

    Dafna S Chair

    Designed by Lucie Koldova

    Dafna is a premium soft seating collection designed to be appreciated from every angle. The collection includes a large lounge chair alongside armchairs in two sizes, with a choice of upholstered, steel and aluminium bases and a range of upholstery and colour options. Dafna is ideal for modern residential interiors, hospitality settings and workplaces.

    Dafna S - an upholstered chair combining high comfort and soft curves with an aluminium star base available in a range of colours.


    Expressive design

    Created by leading Czech designer Lucie Koldova, Dafna is defined by expressive upholstered curves and the subtle motif of an imaginary smile. Every piece was designed to feel visually balanced from every angle. Together, they create a premium collection in which every model is elegant from every viewpoint, as a standalone piece or as part of the wider collection.

    A complete seating collection

    From generous lounge chairs to more compact armchairs, upholstered chairs and Dafna Tables, every element of the collection shares the same expressive design language. Created to complement one another, the collection makes it easy to furnish everything from modern residential interiors to contemporary hospitality settings and workplaces.

    Lasting comfort

    Dafna features generous upholstered forms with carefully developed polyurethane densities to provide outstanding comfort throughout the day. Designed to support both moments of relaxation and longer periods of sitting, the collection offers exceptional comfort without compromising on its elegant appearance. The construction also provides the durability required for demanding commercial interiors.

    Longevity

    Designed with longevity in mind, Dafna can be reupholstered to extend its service life well beyond everyday wear. The structure and padding are both made from polyurethane, allowing the product to be more easily recycled at the end of its life. Local production in Boskovice ensures consistent quality at every stage of manufacturing.

    สเปคสินค้า
    • Features

      • S-size shell
      • conference chair / swivel chair
      • upholstered seat and backrest
      • armrests part of upholstered backrest
      • 4-legged steel base powder coated, finish: black (RAL 9005, fine structure, matt) / 4-star aluminium base powder coated, finish: black (RAL 9005, fine structure, matt) / black castors for carpets, Ø 60 mm
      • easily replaceable plastic gliders for carpets
      • Warranty for 5 years

      The series includes a wide range of seating models; all available options are clearly displayed in the online configurator.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.dafna-s
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-09-22
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยเช็กเกีย
    • ผลิตโดยเช็กเกีย
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - เก้าอี้ สตูล และม้านั่ง

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย
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
    4.5 จาก 5 ดาว 4.5 (16)
    3.4 จาก 5 ดาว 3.4 (13)
    1.9 จาก 5 ดาว 1.9 (24)
    2.6 จาก 5 ดาว 2.6 (8)