เผยแพร่สินค้าของคุณ
Floodlight Compact Sensor
Floodlight Compact Sensor
Floodlight Compact Sensor
Floodlight Compact Sensor
Floodlight Compact Sensor
Floodlight Compact Sensor
    LEDVANCE

    Floodlight Compact Sensor


    DAMP PROOF SPECIAL
    Product benefits
    • Robust, yet light and compact design
    • Demand optimized illumination due to flexible and programmable sensor
    • Easy adjustment of sensor range, daylight detection and hold time
    • Always-on override, activated via special mains switching pattern
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • 3 years guarantee
    Product features
    • Flexible motion and daylight sensor
    • Sensor with 350° pan and 180° tilt
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • Public areas
    • Building facades
    • Gardens, balconies and other outdoor areas
    • Construction areas
    .

    FLOODLIGHT COMPACT SENSOR 10W
    Product benefits
    • Easy installation as mounting brackets can be positioned freely on the luminaire
    • Easy installation, no tools required for connection
    • Uniform light distribution
    • Energy savings of up to 55 % (compared to luminaires that use fluorescent lamps)
    • 5 years guarantee
    Product features
    • Ammonia resistant
    • Sealed housing made of PMMA
    • Through-wiring cable already installed
    • Type of protection: IP67 (DIN EN 60529), IP69K (ISO 20653:2013)
    Areas of application
    • Keeping farm animals
    • Food industry
    • Open car parks and underpasses
    • Garages
    • Workshops, assembly lines
    • Outdoor applications
    .

    FLOODLIGHT COMPACT SENSOR 20W
    Product benefits
    • Easy installation as mounting brackets can be positioned freely on the luminaire
    • Easy installation, no tools required for connection
    • Uniform light distribution
    • Energy savings of up to 55 % (compared to luminaires that use fluorescent lamps)
    • 5 years guarantee
    Product features
    • Ammonia resistant
    • Sealed housing made of PMMA
    • Through-wiring cable already installed
    • Type of protection: IP67 (DIN EN 60529), IP69K (ISO 20653:2013)
    Areas of application
    • Keeping farm animals
    • Food industry
    • Open car parks and underpasses
    • Garages
    • Workshops, assembly lines
    • Outdoor applications
    .

    FLOODLIGHT COMPACT SENSOR 50W
    Product benefits
    • Robust, yet light and compact design
    • Demand optimized illumination due to flexible and programmable sensor
    • Easy adjustment of sensor range, daylight detection and hold time
    • Always-on override, activated via special mains switching pattern
    • Safe and very uniform illumination, due to frosted and tempered glass diffuser
    • No upper light output ratio (ULOR 0%) when mounted at 0° tilt
    • Energy savings of up to 90 % compared to halogen lamp floodlights
    • 3 years guarantee
    Product features
    • Flexible motion and daylight sensor
    • Sensor with 350° pan and 180° tilt
    • Reflector-based, symmetric light distribution with 100° x 100° beam angle
    • Mounting bracket with 30° angle and wide rotation area
    • Pre-installed, flexible 1 m cable (H05RN-F), wrapped 3 x 1.0 mm² single wires
    Areas of application
    • Replacement for floodlights with halogen lamps
    • Outdoor use (IP65)
    • Public areas
    • Building facades
    • Gardens, balconies and other outdoor areas
    • Construction areas
    .

    For guarantee see www.ledvance.com/guarantee
    For this product family multiple variants might exist with specific properties!
    Please refer to the specification text where each product url is listed.
    Older generations of a product family can be accessed at our website https://www.ledvance.com.
    You need to use Revit 2021 or higher to use our Revit files.
    Contact: bim@ledvance.com
    สเปคสินค้า
    • Please note that the provided Revit-file can be valid for a product family!
      To access further product information, please follow the attached list of EAN-GTIN numbers.

      Product EAN-GTIN list:

      4058075452114 DP SPECIAL 1200 22W-4000K WT IP67 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075452114

      4058075452138 DP SPECIAL 1500 30W-4000K WT IP67 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075452138

      4058075452152 DP SPECIAL 1200 42W-4000K WT IP67 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075452152

      4058075452176 DP SPECIAL 1500 50W-4000K WT IP67 LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075452176

      4058075575226 FL COMP SEN V 10W 830 SYM 100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075575226

      4058075575240 FL COMP SEN V 10W 840 SYM 100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075575240

      4058075575288 FL COMP SEN V 20W 840 SYM 100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075575288

      4058075575264 FL COMP SEN V 20W 830 SYM 100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075575264

      4058075575301 FL COMP SEN V 50W 830 SYM 100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075575301

      4058075575325 FL COMP SEN V 50W 840 SYM 100 BK LEDV
      • Catalog:
      https://www.ledvance.com/shortlink/4058075575325
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Floodlight-Compact-Sensor
    • Product familyProfessional luminaires
    • กลุ่มผลิตภัณฑ์Floodlight
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-10-21
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    • ผลิตโดยจีน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - การติดเพดาน
    • รหัส ETIMEC002892
    • ชื่อ ETIMCeiling-/wall luminaire

    พื้นที่การขาย

    ยุโรป
    กรีซ
    เกาะไอล์ออฟแมน
    เกิร์นซีย์
    โครเอเชีย
    เจอร์ซีย์
    เช็กเกีย
    ซานมาริโน
    เซอร์เบีย
    ไซปรัส
    เดนมาร์ก
    นครรัฐวาติกัน
    นอร์เวย์
    เนเธอร์แลนด์
    บอสเนียและเฮอร์เซโกวีนา
    บัลแกเรีย
    บาร์เบโดส
    เบลเยียม
    โปรตุเกส
    โปแลนด์
    ฝรั่งเศส
    ฟินแลนด์
    มอนเตเนโกร
    มอลโดวา
    มอลตา
    มาซิโดเนียเหนือ
    โมนาโก
    ยิบรอลตาร์
    ยูเครน
    เยอรมนี
    รัสเซีย
    โรมาเนีย
    ลักเซมเบิร์ก
    ลัตเวีย
    ลิกเตนสไตน์
    ลิทัวเนีย
    สเปน
    สฟาลบาร์และยานไมเอน
    สโลวาเกีย
    สโลวีเนีย
    สวิตเซอร์แลนด์
    สวีเดน
    สหราชอาณาจักร
    หมู่เกาะแฟโร
    หมู่เกาะโอลันด์
    ออสเตรีย
    อันดอร์รา
    อิตาลี
    เอสโตเนีย
    แอลเบเนีย
    ไอซ์แลนด์
    ไอร์แลนด์
    ฮังการี

    สินค้าใกล้เคียง

    4.1 จาก 5 ดาว 4.1 (8)
    4.6 จาก 5 ดาว 4.6 (16)
    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit