เผยแพร่สินค้าของคุณ
Middle Atlantic Products - Forum Lectern
Middle Atlantic Products - Forum Lectern
Middle Atlantic Products - Forum Lectern
Middle Atlantic Products - Forum Lectern
    Legrand-AV

    Middle Atlantic Products - Forum Lectern

    Lead a Forum with a Forum™

    The Forum™ Collaboration Suite Lectern - an ADA-compliant, educator inspired, integrator friendly lectern/teaching station from Middle Atlantic Products – is designed to support a full AV system (equipment mounting, cable management, thermal management and power distribution), all while enhancing the educator’s teaching experience with features like electric height adjustability (28"/71cm to 42"/107cm) and accommodations for teaching technology (microphones, confidence monitors, clock timers, control system touch panels and more).

    สเปคสินค้า
    • Available in four colorways utilizing the most popular HPL (high pressure laminate) designs from Wilsonart®, complimentary PET acoustic felt and powder coat to match any space.

      • Colorways
        • Wilsonart® Designer White, white powder coat, silver gray PET felt
        • Wilsonart® Asian Night, graphite powder coat, charcoal gray PET felt
        • Wilsonart® Biltmore Cherry, magnesium powder coat, charcoal gray PET felt
        • Wilsonart® Kensington Maple, magnesium powder coat, silver gray PET felt

      Available in three widths to fit in spaces from small classrooms to large lecture halls.

      • Widths
        • 42" (106.7cm)
        • 60" (152cm)
        • 72" (182.9cm)

      Two worksurface styles with optional connectivity (power, AV and data), customizable Presenter's Panels™ to mount control system touch panels or table boxes and brush grommets for cable management.

      • Worksurface Options
        • Turret
          • 24" (61cm) Full Turret with customizable Presenter's Panel™ and knockouts for microphones and task lights
          • 13" (33cm) Half Turret with customizable Presenter's Panel™ and knockouts for microphones and task lights
        • Flat
          • Customizable Presenter's Panel™ and knockouts for microphones and task lights

      Brand your lectern with a customized logo panel with four different logo panel size options.

      • 34"x14" (86cm x 35.6cm)
      • 26"x14" (66cm x 35.6cm)
      • 18"x14" (45.7cm x 35.6cm)
      • 14" Round (35.6cm)

      Add a coordinating Forum Side Rack, available in the same four colorways and 12RU, 16RU and 20RU, for more rack space and worksurface space or a 6RU undermount rack for equipment mounting below the lectern worksurface.

      Caster Kits are available to provide lectern mobility in the space or to-and-from different spaces.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.middle-atlantic-products-forum-lectern
    • Product familyMiddle Atlantic Products
    • กลุ่มผลิตภัณฑ์Technical Furniture
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-03-03
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โต๊ะและเก้าอี้สำนักงาน
    • Uniclass 2015 CodePr_40_30_25_46
    • Uniclass 2015 DescriptionLecterns
    • CSI MasterFormat 2014 Code12 56 39
    • CSI MasterFormat 2014 TitleLecterns
    • OmniClass Number23-21 25 19 13 11
    • OmniClass TitleLecterns