เผยแพร่สินค้าของคุณ
LMSC1000 RFID Long-Range Reader
LiftMaster

LMSC1000 RFID Long-Range Reader

  • All LiftMaster Proprietary RFID tags work exclusively with our RFID Reader.
  • Reads RFID tags 20 – 30' away, reducing vehicle congestion.
  • Thoroughly tested to ensure RFID system works seamlessly with CAPXL, CAP2D and myQ® Business™ Community, to control your LiftMaster Gate Operators.
  • Dual-Purpose Vehicle RFID Tags (LMUNTG / SPLMUNTG) and Rearview Mirror RFID Hangtags (LMHNTG / SPLMHNTG) are available. All tags must be ordered through Customer Care. LMUNTG / LMHNTG do not require a specific Facility Code and ID. SPLMUNTG / SPLMHNTG are special order tags and require a Facility Code and ID set to be supplied to customer care when placing order.
สเปคสินค้า
  • SMART

    Increased Convenience

    Simple Distance Adjustments with RF dial on Wiegand module; no need for a laptop.

    Greater Control

    Non-Transferable Dual-Purpose Tags are designed to break on removal to prevent RFID tags from being stolen or misused.

    Reliable and Secure

    Designed to Withstand Outdoor Environments

    Durable Application: Able to withstand most climates, temperatures and conditions, including car washes.

    Easily Mounted

    Versatile Dual-Purpose RFID Tag can be mounted to headlamp or windshield (plastic or glass surfaces; no battery required).

    Dimensions10.25”W x 10.25”L x 1.25”DOperating Temperature-4°F to 122°F (-20°C to 50°C)
    Wiegand Output Data Format26 Bit (D0, D1, GND)Compatible Code Format902-928 MHz
    Max Range20 - 30' (depending on tag placement)Power Supply120VAC, 60 Hz Supply
    • Accessory Warranty: 1 year
สเปคสินค้าด้านเทคนิค
  • Unique ref.Long-Range-Reader-LMS-1000-RFID
  • Product familyAccess Control Systems
  • กลุ่มผลิตภัณฑ์Access Controls
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-07-10
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยเม็กซิโก
การจำแนกประเภท
  • หมวดหมู่ BIMobjectอุปกรณ์ไฟฟ้า - ระบบควบคุม / ตู้ควบคุม
  • UNSPSC nameSecurity or access control systems
  • UNSPSC code46171619
  • Uniclass 2015 CodeSs_75_40_02
  • Uniclass 2015 DescriptionAccess control systems
  • CSI MasterFormat 2014 Code28 13 00
  • CSI MasterFormat 2014 TitleAccess Control
  • OmniClass Number23-29 13 00
  • OmniClass TitleSecurity Access Controls