เผยแพร่สินค้าของคุณ
MAC Aura XB, Extra-Bright Version of the Successful MAC Aura
MAC Aura XB, Extra-Bright Version of the Successful MAC Aura
MAC Aura XB, Extra-Bright Version of the Successful MAC Aura
MAC Aura XB, Extra-Bright Version of the Successful MAC Aura
MAC Aura XB, Extra-Bright Version of the Successful MAC Aura
MAC Aura XB, Extra-Bright Version of the Successful MAC Aura
    Martin

    MAC Aura XB, Extra-Bright Version of the Successful MAC Aura

    The MAC Aura XB takes an award-winning, innovative, compact LED wash light to the next level, incorporating many new features first introduced with the MAC Quantum Wash™. Not only does the MAC Aura XB offer additional brightness, it also features a new superior color mixing system and an optimized lens design for tighter beams and more even washes. Martin's unique and patented Eye-candy Aura Effect™ is also part of the package.

    • Super bright single lens wash with fully premixed color
    • Compact design and low weight
    • High efficiency, low power consumption, long service life
    สเปคสินค้า
    • FEATURES

      • Super-bright single-lens wash with fully premixed color
      • Broad color palette, RGBW color mixing
      • Eye-candy Aura Effect™
      • Uniform shades
      • Built-in FX engine
      • 10 to 60° uniform zoom
      • 6000 Lumens output
      • Rapid movement
      • Compact, low weight design (6.5 kg)
      • High efficiency, low power consumption, long lifetime
    สเปคสินค้าด้านเทคนิค
    • Unique ref.mac-aura-xb
    • Product familyAutomated Lights
    • กลุ่มผลิตภัณฑ์LED
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-09-23
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟส่องสว่างโรงละคร
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring