เผยแพร่สินค้าของคุณ
EX Dual Fuel Steam Boilers
EX Dual Fuel Steam Boilers
EX Dual Fuel Steam Boilers
EX Dual Fuel Steam Boilers
    Miura America

    EX Dual Fuel Steam Boilers

    The Miura EX Gas/Oil Series Industrial Steam Boiler is the most versatile industrial steam boiler in the world.

    The Miura EX Series steam boilers, with gas and oil fuel options, are ideal for hospitals and other facilities that are required to have a secondary fuel source.

    The EX steam boiler uses our floating header design on an upright drum-shaped pressure vessel. With a single button, the Miura EX-Series boiler a from a cold start to full steam output in less than 5 minutes. These quick start-up benefits enable many industries to consume less fuel and boiler water, reducing emissions and operating cost.

    • Dual fuel: Natural Gas, Propane or #2 Fuel Oil
    • High-pressure available (300 MAWP, 250 MAWP or 170 MAWP)
    • NOx rating is available as low as 30ppm depending on model
    • Quick start up in just 5 minutes
    • Occupies 33% less floor space than typical firetube boilers
    • Equipped with an early warning scale monitor
    สเปคสินค้า
    • Features

      The unique compact design of the Miura EX Series steam boiler uses a low water volume pressure vessel offering high output capacities to meet your facilities demands. The reduced boiler footprint provides design flexibility, reduced construction cost, and better utilization of existing space to increase steam capabilities. The “brain” of the EX-Series, the BL Controller, provides online boiler monitoring and measuring capabilities on an easy-to-read LCD display and enhances boiler maintenance procedures with data-driven alerts. The BL Controller monitors:

      • Steam Pressure
      • Flue Gas Temperature
      • Feed Water Temperature
      • Scale Monitor Temperature
      • Overheat Monitor Temperature
      • Flame Current
      • Remaining Time to Blowdown
      • Water Conductivity
      • Plus much more!
    สเปคสินค้าด้านเทคนิค
    • Unique ref.ex-dual-fuel-steam-boiler
    • Product familyDual Fuel Steam Boilers
    • กลุ่มผลิตภัณฑ์EX Dual Fuel Steam Boilers
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2022-05-31
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectงานระบบ (HVAC) - บอยเลอร์
    • IFC classificationBoiler
    • รหัส ETIMEG015210
    • ชื่อ ETIMBoilers and heaters
    • UNSPSC nameBoilers
    • UNSPSC code401020
    • Uniclass 2015 CodePr_60_60_08_25
    • Uniclass 2015 DescriptionDual fuel steel shell boilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitleHeating Boilers
    • OmniClass Number23-33 11 00
    • OmniClass TitleCommercial Boilers
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment