เผยแพร่สินค้าของคุณ
NanoCurve LED Display - Indoor/Outdoor
NanoLumens

NanoCurve LED Display - Indoor/Outdoor

From winding mountain roads for your sports car to phrases like “staying ahead of the curve”, it’s clear that we appreciate curvature in our visual world. Curves convey an enhanced experience, something more interesting and better than the alternatives. You don’t always need to limit your advertising to a rectangular box. NanoCurve brings interest and engagement to your indoor digital signage. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
สเปคสินค้า
  • Country: United States Manufacturer Product Line: LED Displays Region: North America NanoCurve LED displays are both the sports car and the work horse of your digital signage solution, offering numerous benefits: Effective advertising solutions: Our large-format LED displays are bright, vivid, and eye-catching, even when dealing with ambient light. With an effective display, your content is noticed by viewers, not ignored. Environmentally responsible: NanoLumens displays are built with the environment in mind; they’re created from 50% reclaimed material and are almost 100% recyclable. They’re also energy-efficient–did you know that you can run a NanoCurve display that stands taller than you with just the power you’d use for a household vacuum cleaner? A compact design: Even the largest NanoCurve LED displays are slim and lightweight. They don’t need distance for a projector to put an image onto a screen or noisy fans to cool off the system. Without the need of distance for a projector or for large cooling equipment, you won’t have to worry about the bulk of a display taking up valuable space. Quiet but powerful operation: NanoCurve displays produce very little noise or heat, making them ideal for any environment that you’d want to avoid excess noise. At the same time, our displays produce brilliant image quality and efficiency. 6 Year Warranty, Zero Failure. Down to the Pixel: The warranty covers the entire display from corner to corner, including all parts and controller devices, sold by NanoLumens to end users, resellers, and distributors, effective from the date of shipment. NanoLumens warrants to the end user that the display will be free from defects in material and workmanship under normal use as intended by NanoLumens for the warranty period and applies only to the displays as originally installed at the end user location.
สเปคสินค้าด้านเทคนิค
  • Unique ref.NanoCurve_LED_Display
  • Product familyDisplay screens
  • กลุ่มผลิตภัณฑ์Indoor/Outdoor display screens
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2014-04-01
  • หมายเลขฉบับ2
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักMetal
  • วัสดุรองPlastic
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟฟ้า - โปรเจคเตอร์
  • Uniclass 2015 CodePr_40_30_25_23
  • Uniclass 2015 DescriptionDisplay screens
  • CSI MasterFormat 2014 Code40 62 43
  • CSI MasterFormat 2014 TitleLarge Display Screens
  • OmniClass Number23-19 11 25
  • OmniClass TitleDisplay Screens

สินค้าใกล้เคียง

3.3 จาก 5 ดาว 3.3 (35)
2.5 จาก 5 ดาว 2.5 (6)
4.0 จาก 5 ดาว 4.0 (11)
3.1 จาก 5 ดาว 3.1 (10)
Common.Footer.ValueProp.Image.AltText

แอปออกแบบสำหรับ Revit

ดาวน์โหลด Design App.Common.Title

รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

  • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
  • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
  • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit