เผยแพร่สินค้าของคุณ
Recintha Giglio
Recintha Giglio
Recintha Giglio
    Nuova Defim Orsogril
    Archived

    Recintha Giglio

    4.5 out of 5 stars4.5(6 reviews)
    Residential, modular panels’ fence, RECINTHA® GIGLIO evokes great villas typical wrought iron fences dated back to early 20th century. Thanks to the tubular structure design completed with the cast iron top Giglio finish, the private and public areas are surrounded with style, allowing also an open view of the greenery behind. The surface is treated with special powders coating, to give the fence a unique antique, handcrafted look ideal for homes with high quality finishes. The special assembling system, easy and efficient, make it adaptable to all situations, simplifying the installation process. Dimensions - Vertical round tubes Ø 17 mm diameter with top Giglio ends at 110 mm centres distance - Top and bottom horizontal U profiles 20x30x20x3 mm Material - Steel S235JR UNI EN 10025 Coating - Sendzimir galvanization - painting with polyester resins Colour - Standard gray micaceous, other RAL colours available on demand Fixing system - Crab-type joint - Fixing lug Gates - Single, double or sliding leaf gates
    สเปคสินค้า
    • RECINTHA® GIGLIO railing fence modular standard panels are made up of vertical tubes 17 mm diameter, 1,5 mm thick with top Giglio ends at 110 mm centres distance, completed with top and bottom horizontal “U” profiles sections 20x30x20x3 mm, provided with a drilled lug to join panels to 40 mm diameter posts. Post centers distance: 2000 mm.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Recintha-Giglio
    • Product familyFencing
    • กลุ่มผลิตภัณฑ์Vertical railing panels
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2019-03-25
    • หมายเลขฉบับ1
    • สูง (มิลลิเมตร)1015
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักSteel
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectแลนด์สเคป - รั้ว
    • UNSPSC nameMetal fencing
    • UNSPSC code30152001
    • Uniclass 2015 CodeTE_20_80_40
    • Uniclass 2015 DescriptionFencing panels