เผยแพร่สินค้าของคุณ
nVent RackChiller In-Row 45
nVent RackChiller In-Row 45
nVent RackChiller In-Row 45
    nVent

    nVent RackChiller In-Row 45

    Smart Precision Cooling for Data Centers

    The nVent SCHROFF RackChiller In-Row 45 chilled water cooler is designed to manage the critical cooling requirements of server and networking racks. The cooling system is integrated into a Varistar CP mobile frame for ideal side by side connection to Varistar CP or third party racks. The cooler comes with perforated front and rear doors. This allows seamless integration into rows of racks with hot or cold aisle containment. The integrated fans move the warm exhaust air from the hot aisle through an air to water heat exchanger where the heat is transferred to a water circuit. The air is then provided into the cold aisle towards the equipment. The units can be scaled optimally to suit individual packaging density and redundancy requirements.

    สเปคสินค้า
    • Features & Benefits

      • Fans, power supplies, controller and control valve all are hot-swappable.
      • 7” high resolution touch screen interface.
      • Integrated casters and levelling feet for simple reconfiguration of rows.
      • Hydraulic connection and cabling through top or bottom panel.
      • Automatic fan speed and valve opening control.
      • Standard Dimensions: 300W / 2000H. Version in 1000D and 1200D available; other dimensions upon request.
      • Ideal for hot Aisle Containment.
      • Maximum availability and quick repair.
      • Designed for efficient operation at increased facility water temperatures.
      • Combination with direct to chip liquid cooling.
      • Modular standard - easy to adapt to individual requirements.
      • Minimal planning outlay / short setup time.
      • Minimum changes between In-Row and LHX (In-Rack) design - simplifies planning, layout and specification.
      สเปคสินค้าด้านเทคนิค
      • Unique ref.RackChiller-In-Row-45
      • Product familynVent Data Center Solutions
      • กลุ่มผลิตภัณฑ์In-Row Coolers
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2025-02-18
      • หมายเลขฉบับ1
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักSteel
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectงานระบบ (HVAC) - เครื่ื่องแลกเปลี่ยนความร้อน
      • รหัส ETIMEG015220
      • ชื่อ ETIMHeat exchangers
      • Uniclass 2015 CodePr_60_60_38
      • Uniclass 2015 DescriptionCalorifiers and plate heat exchangers
      • CSI MasterFormat 2014 Code27 21 00
      • CSI MasterFormat 2014 TitleData Communications Network Equipment
      • OmniClass Number23-27 23 00
      • OmniClass TitleHeat Exchangers

      สินค้าใกล้เคียง

      4.6 จาก 5 ดาว 4.6 (13)