เผยแพร่สินค้าของคุณ
Don Out 98/110 - Outdoor Furniture Pouf
Don Out 98/110 - Outdoor Furniture Pouf
Don Out 98/110 - Outdoor Furniture Pouf
Don Out 98/110 - Outdoor Furniture Pouf
Don Out 98/110 - Outdoor Furniture Pouf
Don Out 98/110 - Outdoor Furniture Pouf
Don Out 98/110 - Outdoor Furniture Pouf
Don Out 98/110 - Outdoor Furniture Pouf
Don Out 98/110 - Outdoor Furniture Pouf
    OGO Furniture

    Don Out 98/110 - Outdoor Furniture Pouf

    Outdoor pouf from ogo Furniture, comfortable, with a pleasant texture.

    Don out worry, be happy, combine and make the space burst into a swirl of color. This series includes various pieces and is available in different colors, so get creative and combine them just as your imagination tells you.

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    สเปคสินค้า
    • Product family comprising two different sizes of Don Out : DO98 and DO110 , as well as the rest of the components of the family, Don Out Sofa and Table. Exterior pouf, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (mm/inches) : -DO98 ( 5 KG ) Width: 980 / 38,6" Depth: 980 / 38,6" Height: 300 / 12" -DO110 ( 6 KG ) Width: 1100 / 43,3" Depth: 1100 / 43,3" Height: 350 / 14"
    สเปคสินค้าด้านเทคนิค
    • Unique ref.pouf-donout-ogo-furniture-outdoor
    • Product familyDon Out
    • กลุ่มผลิตภัณฑ์Outdoor pouf
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-04
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAcrylic
    • วัสดุรองPolystyrene (EPS)
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โซฟา
    • IFC classificationFurniture
    • รหัส ETIMEG017960
    • ชื่อ ETIMFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating
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
    4.4 จาก 5 ดาว 4.4 (83)
    4.3 จาก 5 ดาว 4.3 (171)
    4.6 จาก 5 ดาว 4.6 (31)
    4.4 จาก 5 ดาว 4.4 (39)
    4.1 จาก 5 ดาว 4.1 (35)
    4.4 จาก 5 ดาว 4.4 (70)