เผยแพร่สินค้าของคุณ
Flower S/L/XL/XXL - Outdoor Furniture Pouf
Flower S/L/XL/XXL - Outdoor Furniture Pouf
Flower S/L/XL/XXL - Outdoor Furniture Pouf
Flower S/L/XL/XXL - Outdoor Furniture Pouf
Flower S/L/XL/XXL - Outdoor Furniture Pouf
Flower S/L/XL/XXL - Outdoor Furniture Pouf
Flower S/L/XL/XXL - Outdoor Furniture Pouf
Flower S/L/XL/XXL - Outdoor Furniture Pouf
Flower S/L/XL/XXL - Outdoor Furniture Pouf
Flower S/L/XL/XXL - Outdoor Furniture Pouf
    OGO Furniture

    Flower S/L/XL/XXL - Outdoor Furniture Pouf

    Outdoor pouf from ogo Furniture, comfortable, with a pleasant texture.

    I like it, I love it, I like it, I love it. The petals from our FLOWER can’t be removed but if they could, there would be no other possible debate. Nacho Timón has worked his magic once again by creating this unique piece which perfectly reflects OGO’s fresh and charismatic nature. It’s design leaves nobody indifferent. FLOWER is available in four sizes and has been tailored with Agora 3D fabric in various colors, which makes it perfect to be used outdoors or even in the water. The pistil –which is removable and can be used as a pillow– can be chosen in a different color than the rest of the piece, further expanding the range of combinations in any space.

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    สเปคสินค้า
    • Product family comprising four different sizes of Flower : FWS, FWL, FWXL; FWXXL. Both FWXL and FWXXL present the possibility of include a PISTILO accesory. Exterior pouf, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (mm/inches) : -FWS ( 1,8 KG ) Width: 720 / 28,3" Depth: 720 / 28,3" Height: 170 / 6,7" -FWL ( 3,1 KG ) Width: 1100 / 43,3" Depth: 1100 / 43,3" Height: 250 / 9,8" -FWXL ( 5,2 KG ) Width: 1350 / 53,1" Depth: 1350 / 53,1" Height: 340 / 13,4" -FWXXL ( 8 KG ) Width: 1620 / 63,8" Depth: 1620 / 63,8" Height: 400 / 15,7"
    สเปคสินค้าด้านเทคนิค
    • Unique ref.pouf-flower-ogo-furniture-outdoor
    • Product familyFlower
    • กลุ่มผลิตภัณฑ์Outdoor pouf
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-04
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAcrylic
    • วัสดุรองPolystyrene (EPS)
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โซฟา
    • IFC classificationFurniture
    • รหัส ETIMEG017960
    • ชื่อ ETIMFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating
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
    4.4 จาก 5 ดาว 4.4 (83)
    4.3 จาก 5 ดาว 4.3 (171)
    4.6 จาก 5 ดาว 4.6 (31)
    4.4 จาก 5 ดาว 4.4 (39)
    4.1 จาก 5 ดาว 4.1 (35)
    4.4 จาก 5 ดาว 4.4 (70)