เผยแพร่สินค้าของคุณ
Starfish S/XL/XXL - Outdoor Furniture Pouf
Starfish S/XL/XXL - Outdoor Furniture Pouf
Starfish S/XL/XXL - Outdoor Furniture Pouf
Starfish S/XL/XXL - Outdoor Furniture Pouf
Starfish S/XL/XXL - Outdoor Furniture Pouf
Starfish S/XL/XXL - Outdoor Furniture Pouf
Starfish S/XL/XXL - Outdoor Furniture Pouf
Starfish S/XL/XXL - Outdoor Furniture Pouf
Starfish S/XL/XXL - Outdoor Furniture Pouf
Starfish S/XL/XXL - Outdoor Furniture Pouf
    OGO Furniture

    Starfish S/XL/XXL - Outdoor Furniture Pouf

    5.0 จาก 5 ดาว5.0(6 รีวิว)

    Outdoor pouf from OGO Furniture, comfortable, with a pleasant texture.

    A trip to the stars can smell like the sea. This piece is available in different sizes and colours and always becomes the centre of attention due to its evocative design. It can be used either as a seat for two or a seat with a back. Have you tried to throw it into the pool? Starfish is arguably our star product.

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    สเปคสินค้า
    • Product family comprising the three different sizes of Starfish : SHS, SHXL; SHXXL. Exterior pouf, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (mm/inches) : -SHS ( 2,4 KG ) Width: 830 / 32,7" Depth: 830 / 32,7" Height: 200 / 7,9" -SHXL ( 6 KG ) Width: 1450 / 57,1" Depth: 1450 / 57,1" Height: 270 / 10,6" -SHXXL ( 7,3 KG ) Width: 1800 / 70,9" Depth: 1800 / 70,9" Height: 350 / 13,8"
    สเปคสินค้าด้านเทคนิค
    • Unique ref.pouf-starfish-ogo-furniture-outdoor
    • Product familyStarfish
    • กลุ่มผลิตภัณฑ์Outdoor pouf
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-04
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAcrylic
    • วัสดุรองPolystyrene (EPS)
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โซฟา
    • IFC classificationFurniture
    • รหัส ETIMEG017960
    • ชื่อ ETIMFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating
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
    4.3 จาก 5 ดาว 4.3 (21)
    4.3 จาก 5 ดาว 4.3 (168)
    4.4 จาก 5 ดาว 4.4 (83)
    4.4 จาก 5 ดาว 4.4 (70)
    4.7 จาก 5 ดาว 4.7 (30)
    4.5 จาก 5 ดาว 4.5 (249)