เผยแพร่สินค้าของคุณ
Big Bag XL/XXL - Outdoor Furniture Sofa
Big Bag XL/XXL - Outdoor Furniture Sofa
Big Bag XL/XXL - Outdoor Furniture Sofa
Big Bag XL/XXL - Outdoor Furniture Sofa
Big Bag XL/XXL - Outdoor Furniture Sofa
Big Bag XL/XXL - Outdoor Furniture Sofa
Big Bag XL/XXL - Outdoor Furniture Sofa
Big Bag XL/XXL - Outdoor Furniture Sofa
Big Bag XL/XXL - Outdoor Furniture Sofa
Big Bag XL/XXL - Outdoor Furniture Sofa
    OGO Furniture

    Big Bag XL/XXL - Outdoor Furniture Sofa

    4.7 จาก 5 ดาว4.7(7 รีวิว)

    Outdoor pouf from ogo Furniture, available in a wide range of colors.

    A Big Bang of possibilities. This huge cushion-sleeping pad is available in two sizes and can take as many forms as you wish due to its simple design. Play with it and check it out yourself. Sometimes, the key lies in simplicity.

    Designed by Nacho Timón

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    สเปคสินค้า
    • Product family comprising two different sizes: BBXL and BBXXL. Exterior pouf, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (mm/inches) : -BBXL ( 8 KG ) Width: 1400 / 55,1" Depth: 1400 / 55,1" Height: 270 / 10,6" -BBXXL ( 10 KG ) Width: 1800 / 70,9" Depth: 1400 / 55,1" Height: 300 / 11,8"
    สเปคสินค้าด้านเทคนิค
    • Unique ref.sofa-pouf-bigbag-ogo-furniture-outdoor
    • Product familyBig Bag
    • กลุ่มผลิตภัณฑ์Outdoor sofa
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2024-01-04
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAcrylic
    • วัสดุรองPolystyrene (EPS)
    • ออกเเบบโดยสเปน
    • ผลิตโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectเฟอร์นิเจอร์ - โซฟา
    • IFC classificationFurniture
    • รหัส ETIMEG017960
    • ชื่อ ETIMFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches
    • CSI MasterFormat 2014 Code12 52 00
    • CSI MasterFormat 2014 TitleSeating
    • OmniClass Number23-11 29 13
    • OmniClass TitleExterior Seating
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
    4.3 จาก 5 ดาว 4.3 (21)
    4.3 จาก 5 ดาว 4.3 (168)
    4.4 จาก 5 ดาว 4.4 (83)
    4.4 จาก 5 ดาว 4.4 (70)
    4.7 จาก 5 ดาว 4.7 (30)
    4.5 จาก 5 ดาว 4.5 (249)