เผยแพร่สินค้าของคุณ
FOAMULAR® Ci-C-1.5x24x48
Owens Corning

FOAMULAR® Ci-C-1.5x24x48

Owens Corning® FOAMULAR® & FOAMULAR® NGX™ CI-C Extruded Polystyrene (XPS) Rigid Foam Insulation are closed cell moisture resistant durable rigid foam board intended for use under a variety of coatings including EIFS and stucco systems.

FOAMULAR® & FOAMULAR® NGX™ CI-C are classified as a Type X/Type 2 product when tested in accordance with ASTM C578/CAN ULC S701 and provide stable thermal performance of R-5 per inch. Removal of the extruded skin surfaces provide smooth, flat, and parallel surfaces ideal as a base for coated surface materials.

Like all FOAMULAR® & FOAMULAR® NGX™ XPS insulation products, CI-C is made with Owens Corning’s patented Hydrovac process technology under strict quality control measures. The patented Hydrovac process technology makes it durable and highly resistant to moisture and permits the product to retain high R-value year after year - even after exposure to moisture and freeze-thaw cycling.

FOAMULAR® NGX™ CI-C contains the additional benefit of being manufactured with a blowing agent formulation that delivers a 90% reduction to Global Warming Potential (100 year), including the complete elimination of HFC 134a.1

สเปคสินค้าด้านเทคนิค
  • Unique ref.FOAMULAR_Ci_C-15x24x48
  • Product familyFOAMULAR® XPS
  • กลุ่มผลิตภัณฑ์FOAMULAR® XPS
  • ประเภทวัสดุก่อสร้าง
  • วันที่เผยเเพร่2023-11-29
  • หมายเลขฉบับ1
  • สูง (นิ้ว)48
  • กว้าง (นิ้ว)24
  • ความลึก (นิ้ว)1.5
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักExtruded polystyrene (XPS)
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - ฉนวนกันความร้อน
  • รหัส ETIMEC000406
  • ชื่อ ETIMThermal insulation
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation