เผยแพร่สินค้าของคุณ
Totem Table
Totem Table
Totem Table
Totem Table
Totem Table
Totem Table
Totem Table
Totem Table
Totem Table
Totem Table
    Pablo Designs

    Totem Table

    Totem is a classic and highly versatile LED lighting system comprised of exquisitely blown opal glass shades designed around a modular platform. Totem’s soft, pure white geometric forms provide a charming interplay of unique and rhythmic shade groupings to add warmth and elegance to any space. Totem Table combines 3 foundational shade sizes to create up to 7 curated single and dual shade lamp configurations ranging from 8.5”(21.5cm) to 24”(61cm) in height. Totem features a dedicated light engine module per shade to provide optimal flexibility with uniform light distribution. Totem’s soft and ambient light source comes standard with fully dimmable 2700K (Dim to Warm) LED technology with fabric sleeved cord set with rotary dimmer. Explore Totem Pendant and Flush Models here. 2024 Archiproduct Design Awards: Concept and Design
    สเปคสินค้า
    • FINISHES (Shade): Opal Glass MATERIALS: Hand-blown Opal Glass FEATURES: Dim-to-Warm (DTW) Light Source Fully dimmable Uplight/downlight Glare-free illumination SPECIFICATIONS: Voltage: 120V (100-277V 50/60Hz Available upon request) Power Consumption: 18W Color Temperature: 2700K-2200K DTW Note: 3000K/3500K models Available upon Request Luminosity: 1800 Lumens total (1400 up/400 down) Luminaire Efficacy: 90 Lumens/Watt Color Rendition Index: 90 CRI 50K hour lifespan Cable length: 10’ (305cm)(Field cuttable) CERTIFICATIONS: ETL, CE
    สเปคสินค้าด้านเทคนิค
    • Unique ref.totem-table
    • Product familyLighting
    • กลุ่มผลิตภัณฑ์Table Lighting
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-02-18
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟ - ไฟตั้งโต๊ะ

    พื้นที่การขาย

    ยุโรป อเมริกาเหนือ
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
    4.2 จาก 5 ดาว 4.2 (6)
    4.3 จาก 5 ดาว 4.3 (20)