เผยแพร่สินค้าของคุณ
Dolomite - Reconstructed stone facings
Dolomite - Reconstructed stone facings
Dolomite - Reconstructed stone facings
    Pietre d'Arredo

    Dolomite - Reconstructed stone facings

    5.0 จาก 5 ดาว5.0(5 รีวิว)

    Sharp shapes alternate with larger surfaces, always thrown, enriched with reliefs and depressions which, as lit by the sun, create involving plays of light, just like those making the Dolomites unique, mountains full of shells and marine fossils, a memory of an era so far away. This cladding celebrates the origins of the planet and pays humble homage to that arcane, land-based and shocking power, capable of creating wonders.

    COMPOSITION:

    DOLOMITE MARRONE CHIARO
    - SANTIAGO grigio terra: 40%
    - LOKON marrone chiaro: 30%
    - MADERA terra: 30%

    DOLOMITE GRIGIO CHIARO
    - SANTIAGO grigio: 40%
    - LOKON grigio chiaro: 30%
    - MADERA grigio chiaro: 30%

    สเปคสินค้า
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type DOLOMITE, ready-blend, composition ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls.

      For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand.

      Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand.

      For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.pietredarredo-stones-dolomite
    • Product familyPietre d'Arredo
    • กลุ่มผลิตภัณฑ์Tradition
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2017-09-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักConcrete
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - อลูมิเนียมคอมโพสิต
    • IFC classificationSurface
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_20_85
    • Uniclass 2015 DescriptionStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
    • OmniClass Number23-13 35 25 13
    • OmniClass TitleSimulated Stones
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes