เผยแพร่สินค้าของคุณ
Java - Reconstructed stone facings
Java - Reconstructed stone facings
Java - Reconstructed stone facings
Java - Reconstructed stone facings
Java - Reconstructed stone facings
Java - Reconstructed stone facings
Java - Reconstructed stone facings
Java - Reconstructed stone facings
    Pietre d'Arredo

    Java - Reconstructed stone facings

    Originated from the union between the solidity of limestone and the deep and irregular veins of Botticino, Java expresses the skills and creativity of stone builders, craftsmen with attentive eyes and expert hands, capable of reinterpreting the aesthetics of nature and of reproducing it in innovative re-workings. This collection with irregular shapes contains the roughness of stone and the solemnity of marble, the whiteness of limestone formations and the earthy concreteness of the sandstone: a mixture of images and sensations that may permeate rustic or modern environments, thus obtaining unprecedented contrasts that are always harmonious and balanced.

    สเปคสินค้า
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type JAVA, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand. Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand. For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.pietredarredo-stones-java
    • Product familyPietre d'Arredo
    • กลุ่มผลิตภัณฑ์Tradition
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2017-09-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักConcrete
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - อลูมิเนียมคอมโพสิต
    • IFC classificationSurface
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_20_85
    • Uniclass 2015 DescriptionStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
    • OmniClass Number23-13 35 25 13
    • OmniClass TitleSimulated Stones
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes
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
    3.7 จาก 5 ดาว 3.7 (12)
    2.5 จาก 5 ดาว 2.5 (6)