เผยแพร่สินค้าของคุณ
Lokon - Reconstructed stone facings
Lokon - Reconstructed stone facings
Lokon - Reconstructed stone facings
Lokon - Reconstructed stone facings
Lokon - Reconstructed stone facings
Lokon - Reconstructed stone facings
Lokon - Reconstructed stone facings
Lokon - Reconstructed stone facings
Lokon - Reconstructed stone facings
Lokon - Reconstructed stone facings
    Pietre d'Arredo

    Lokon - Reconstructed stone facings

    With its flattened shapes and scratched surfaces, as if marked by the flowing time and life, Lokon is inspired by the harsh and pointed appearance of specific mountain stones. The combination of the different shades proposed, from light grey to brown to anthracite grey, creates multiple chromatic effects and gives naturalness to walls, thus blending the work of man with the landscape features. Lokon evokes the enchanted atmospheres of rural villages in the central Europe, among woods steeped in mystery and bright meadows on which old mills stand, medieval villages immersed in silence and ancient castles evoking fairytales.

    สเปคสินค้า
    • Cladding supply and laying in reconstructed stone, frost-proof, breathable, low-water absorption of type LOKON, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand, for the cladding of internal and external walls. For laying, use a natural, anti-efflorescence hydraulic lime-based levelling adhesive with optimal performance and zero vertical slippage of type ARREDOCOLLA from the COLMEF S.r.l. PIETRE D'ARREDO brand. Point the cladding stone using the appropriate breathable low-water absorption mortar of type ARREDOSTUCCO, in colour ………………, from the COLMEF S.r.l. PIETRE D’ARREDO brand. For the pointing of laid stone cladding on a thermal insulating system, always add a lightweight aggregate of type ARREDOLIGHT from the COLMEF S.r.l. PIETRE D’ARREDO brand to the paste in order to increase breathability and reduce the weight on the wall.
    สเปคสินค้าด้านเทคนิค
    • Unique ref.pietredarredo-stones-lokon
    • Product familyPietre d'Arredo
    • กลุ่มผลิตภัณฑ์Tradition
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2017-09-25
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักConcrete
    • ออกเเบบโดยอิตาลี
    • ผลิตโดยอิตาลี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - อลูมิเนียมคอมโพสิต
    • IFC classificationSurface
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_20_85
    • Uniclass 2015 DescriptionStone cladding systems
    • CSI MasterFormat 2014 Code06 61 13
    • CSI MasterFormat 2014 TitleSimulated Stone Fabrications
    • OmniClass Number23-13 35 25 13
    • OmniClass TitleSimulated Stones
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย
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
    3.7 จาก 5 ดาว 3.7 (12)
    2.5 จาก 5 ดาว 2.5 (6)