เผยแพร่สินค้าของคุณ
Extruded Aluminum Sunshade - 8" Deep - Rectangular Tube Blade - SSR-845
Pottorff

Extruded Aluminum Sunshade - 8" Deep - Rectangular Tube Blade - SSR-845

Extruded Aluminum Sunshade
8" Deep - Rectangular Tube Blade

The SSR-845 extruded aluminum sunshade is designed to provide distinctive style to a building's exterior while keeping the building cool. it saves energy by reducing glare and thermal load and is ideal for sustainable or "green" building construction. The SSR-845 is available in a wide variety of anodized and painted finishes including custom color matching.

สเปคสินค้า
  • Standard Construction

    Material: Mill finish 6063-T5 extruded aluminum.

    Outrigger: 8" high x 0.250" thick (203 x 6.4) plate with rounded front.

    Blades: 0.125 (3.2) thick rectangular tube style.

    Fascia: 8" x 2" x 0.125" thick (203 x 51 x 3.2) rectangular tube.

    Minimum Size: 12" (305) wide

    Maximum Size:
    Single Section: Consult Factory
    Multiple Section: Unlimited

    Projection: 24" (610), 36" (914), 42" (1067), 48" (1219) and 60" (1524)

    Mounting Bracket: Exposed

สเปคสินค้าด้านเทคนิค
  • Unique ref.Extruded-Aluminum-Sunshade-8-Deep-Rectangular-Tube-Blade-SSR-845
  • Product familyArchitectural Products
  • กลุ่มผลิตภัณฑ์Sunshades
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-07-16
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - วัสดุบังแสงเงา
  • Uniclass 2015 CodeSs_25_50_45
  • Uniclass 2015 DescriptionLouvre and shading systems
  • CSI MasterFormat 2014 Code10 73 16
  • CSI MasterFormat 2014 TitleCanopies
  • OmniClass Number23-17 21 11 11 11
  • OmniClass TitleSolid Canopies