เผยแพร่สินค้าของคุณ
Protan mechanically fastened warm roof system on steel substrate
Protan mechanically fastened warm roof system on steel substrate
Protan mechanically fastened warm roof system on steel substrate
Protan mechanically fastened warm roof system on steel substrate
Protan mechanically fastened warm roof system on steel substrate
    PROTAN

    Protan mechanically fastened warm roof system on steel substrate

    PROTAN MECHANICALLY FASTENED WARM ROOF SYSTEM ON STEEL SUBSTRATE

    Protan offers a range of high quality products for exposed roofs. The products are secured mechanically to the roof structure. The roof coverings are ideally suited to flat and sloped roofs on new build and renovation projects. Protan's roof coverings and membranes are reinforced and coated with PVC-P (plasticised).

    CONSTRUCTION STRUCTURE:

    • PROTAN SE MEMBRANE
    • PROTAN APPROVED FASTENERS
    • INSULATION
    • VAPOUR CONTROL LAYER
    • STEEL SUBSTRATE

    PROTAN SE MEMBRANE:

    • The Protan SE membrane series is a polyester reinforced PVC membrane that is used on exposed roof surfaces, for new build and renovation projects, pitched or flat roofs.
    • Protan SE membrane is available is several thicknesses and contains stabilizers that allow the product to withstand high and low temperatures, and the products are UV and flame retardant.
    • The products are highly tear-resistant, which is particularly important for mechanical fastening on roofs exposed to wind. Protan SE membrane remains flexible in cold temperatures and is suitable to install in harsh climates.
    • All Protan membrane products feature a unique anti-slip textured surface as a standard that also provides an aesthetically pleasing finish.
    • The membrane is welded together using hot air, has a low carbon footprint and can be recycled.
    • Durability of in excess of 30 years

     SYSTEM INSTALLATION METHOD:

    • Protan Standard Overlap System - The membrane is fastened to the substrate along the longitudinal sheet edges and overlapped by the adjoining roll. The two rolls are welded together using hot air.
    • Protan Prefabricated Sheets system is the best and fastest solution in wind-exposed areas, so it is ideal when the roof has to be covered quickly. The membrane is provided in 2 or 4 metre widths with high strength strips welded longitudinally on the underside for mechanical fastening.
    • Protan Secret Fix System uses a membrane in 2-metre widths with extra strong strips welded transversely to the underside for mechanical fastening.

    Please contact Protan for further advice.

    FASTENERS:

    • Protan approved - must be calculated according to EN 1991-1-4 alongside national annexes and local regulations.

    INSULATION:

    Various types of insulation, flat or sloped, can be used in combination with Protan membranes. The type of insulation will depend on the building design, local regulation requirements including fire classification.

    • Mineral wool (MW) – can be glass or stone type
    • Polyisocyanurate (PIR) - foil faced
    • Combination EPS-MW

    VAPOUR CONTROL LAYER:

    • Polyethylene
    • Bitumen

    STEEL SUBSTRATE:

    • Profiled metal decking consists of galvanised steel. Minimum recommended thickness 0.7mm to EN 10346 Fe E280G Z275 or local regulations.
    สเปคสินค้า
    • TECHNICAL SPECIFICATION

      Protan SE specifications are subject to availability and may not be available or approved in all countries/regions.

      Membrane thickness:

      • 1.2 mm
      • 1.5 mm
      • 1.6 mm 
      • 1.8 mm 
      • 2.0 mm

      Membrane standard widths: 

      • 0.67 m 
      • 1.0 m 
      • 2.0 m
      • 3,96 m (prefabricated)

      Membrane standard roll lengths: 

      • 20 m for thickness 1.2 mm, 1.5 mm and 1.6 mm 
      • 15 m for thickness 1.8 mm and 2.0 mm

      Membrane colours (nearest RAL code):

      • Dark grey F94 - RAL 7012 
      • Light grey F91- RAL 7040
      • Copper green F41 - RAL 6021
      • Red F12 - RAL 3013
      • White/Cool Roof F01- RAL 9003-9016
      • Black FX9- RAL 9004

       FIRE CLASSIFICATION

      Protan SE exposed roof systems are classified according to EN 13501-5. Fire classifications are available on a variety of constructions and insulation types. Please contact Protan for further information or refer to the relevant technical approvals.


    สเปคสินค้าด้านเทคนิค
    • Unique ref.mechanically_steel_eu
    • Product familyRoofing
    • กลุ่มผลิตภัณฑ์Single Ply Membrane
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-06-24
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักPVC
    • วัสดุรองInsulation
    • ออกเเบบโดยนอร์เวย์
    • ผลิตโดยนอร์เวย์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - แผ่นกันซึม
    • IFC classificationRoof
    • UNSPSC nameRoofing membranes
    • UNSPSC code30151505
    • Uniclass 2015 CodeSs_30_40_30_80
    • Uniclass 2015 DescriptionSingle layer sheet warm roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitleMembrane Roofing
    • OmniClass Number23-13 39 31 11 27
    • OmniClass TitlePolyvinyl chloride (PVC) Single Layer Roof Membranes
    • CSI UniFormat II CodeB3010
    • CSI UniFormat II TitleRoof Coverings

    พื้นที่การขาย

    ยุโรป เอเชีย