เผยแพร่สินค้าของคุณ
LCTOUCH - Lightcloud 10" Tablet for Switching, Dimming and Scene Control
RAB Lighting Inc.

LCTOUCH - Lightcloud 10" Tablet for Switching, Dimming and Scene Control

  • 10" tablet for switching, dimming and scene control
  • Wall-mounted, AC-Powered - never lose it, never charge it
  • Customizable interface to show only the zones and scenes you want
  • Communicates directly with other Lightcloud devices - no internet required
สเปคสินค้า
    • Compliance
      • UL Listed: Indoor use only
    • Electrical
      • Installation: All Lightcloud components should be installed by a licensed electrician following local codes.
      • Input Voltage: 100-240V
      • Frequencies: 47-63 Hz
      • Electrical Ratings: 0.5A Max
    • Construction
      • Operating Temperature Range: 0°C to 40°C
      • Maximum Relative Humidity: 90%
      • Wire Gauge: 18 AWG
    • Wireless Range
      • Line of Sight: 1000 feet
      • Obstructions: 100 feet
    • Other
      • Warranty: 10-year full hardware warranty with 100% repair/replacement coverage for all properly installed devices. See Lightcloud Warranty Terms.
      • Buy American Act Compliance: RAB values USA manufacturing and may manufacture compliant products upon request. Contact customer service for details.
สเปคสินค้าด้านเทคนิค
  • Unique ref.LCTOUCH
  • Product familyLighting Controls
  • กลุ่มผลิตภัณฑ์Remote Control
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-12-10
  • หมายเลขฉบับ1
ลิงค์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟฟ้า - คอนโทรล
  • รหัส ETIMEG000029
  • ชื่อ ETIMLight control
  • Uniclass 2015 CodePr_65_72_97_22
  • Uniclass 2015 DescriptionDimmer switches and controls
  • CSI MasterFormat 2014 Code26 09 23
  • CSI MasterFormat 2014 TitleLighting Control Devices
  • OmniClass Number23-19 25 13 21 19
  • OmniClass TitleRemote Controls