เผยแพร่สินค้าของคุณ
CHAN-S-BO CR1567 LED5100-840 DALI
REGENT

CHAN-S-BO CR1567 LED5100-840 DALI

Recessed ceiling luminaire Channel S Boost Office with LED, system power: 49.5 W, standby power 0.5 W, luminous flux of luminaire 5100 lm, colour rendering index CRI > 80, colour temperature 4000 K, neutral white, colour tolerances SDCM 2, lifetime LED L80 50'000 h, office-compatible and glare-free according to EN 12464-1 (UGR < 19; Lmax ≥ 65° ≤ 3000 cd/m²), photobiological safety: the luminaire poses no danger (RG0), 230 V, direct light emission, support profile in aluminium natural-colour anodised Boost optics, for an LED-optimised office-suitable and highly aesthetic grid optics made of high-grade plastic, 1 integral control gear, DALI, with halogen-free wiring, Boost optics with LED-specific optics and design. Office-compatible and glare-free according to EN 12464-1 (UGR < 19 and Lmax> 65°< 3000 cd/m2) without direct view of the LED thanks to satined primary optics and louvre optics in low gloss, with unrestricted light quality. protection class I, ingress protection IP20, glow wire test 650 °C, impact strength: IK 08 for ambient temperatures -5 to +30 °C, this product contains a light source of energy efficiency class B and EPREL registration number: 1124088 L = 1567 mm, B = 86 mm, EL = 1551 mm, EB = 65 mm, ET = 60 mm
สเปคสินค้า
  • Features

    • "S" as in slim: Aesthetic design, extremely compact dimensions, 65 x 60 mm
    • Available with integrated RUN Diffuser or office-compatible RUN+ Diffuser for continuous, seamless lines of light allowing precise planning up to 24 m length
    • Channel S Boost Office: very aesthetic louvre optics optimized for LED, particularly efficient, planning according to EN 12464-1, up to 3600 lm / 1,2 m
    • Economical overall solution featuring maximum ergonomics for the user
    • Visually perfect transition from profile to diffuser without gasket
    • Shadow-free line of light and timeless design
    • Asymmetrical light distribution for standard-compliant blackboard lighting and wall illumination

    Specifications

    • 100% direct light emission
    • End faces feature expansion compensation, generating a visually seamless, flush-mounted diffuser effect
    • Support profile and ends (visible part) in natural anodised aluminium
    • No visible screws
    • Colour temperature can be adjusted individually with the Tunable White technology
    • LED batten luminaire replaceable on site
    • Dimmable digital DALI
    • Operating unit integrated
    • Also available ceiling and wall mounted luminaires as well as system without cover frame

    Fields of application

    • Office & Education
      offices, open-plan offices, staff training facilities, conference rooms, libraries, classrooms, circulation zones
    • Industry
      working areas
    • Retail & Hospitality
      Checkout areas, shopping malls
สเปคสินค้าด้านเทคนิค
  • Unique ref.5100-840
  • Product familyLinear luminaires
  • กลุ่มผลิตภัณฑ์Channel S
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-10-23
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักAluminium
  • ออกเเบบโดยสวิตเซอร์แลนด์
  • ผลิตโดยสวิตเซอร์แลนด์
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟ - Flexible Lighting
  • IFC classificationLight Fixture
  • รหัส ETIMEG000028
  • ชื่อ ETIMLamps
  • Uniclass 2015 CodePr_70_70_48
  • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 45 15
  • OmniClass TitleLamps

พื้นที่การขาย

ยุโรป เอเชีย โอเชียเนีย แอฟริกา
กรีซ
กัมพูชา
กวม
อียิปต์
เกาะไอล์ออฟแมน
กาตาร์
เกาะนอร์ฟอล์ก
เกิร์นซีย์
เกาหลีใต้
เกาะเล็กรอบนอกของสหรัฐอเมริกา (United States Minor Outlying Islands)
โครเอเชีย
เกาหลีเหนือ
คิริบาส
เจอร์ซีย์
เกาะคริสต์มาส
ซามัว
เช็กเกีย
คาซัคสถาน
ตองกา
ซานมาริโน
คีร์กีซสถาน
ติมอร์ตะวันออก
เซอร์เบีย
คูเวต
ตูวาลู
ไซปรัส
จอร์เจีย
โตเกเลา
เดนมาร์ก
จอร์แดน
นาอูรู
นครรัฐวาติกัน
จีน
นิวแคลิโดเนีย
นอร์เวย์
ซาอุดีอาระเบีย
นิวซีแลนด์
เนเธอร์แลนด์
ซีเรีย
นีอูเอ
บอสเนียและเฮอร์เซโกวีนา
ญี่ปุ่น
ปาปัวนิวกินี
บัลแกเรีย
ตุรกี
ปาเลา
บาร์เบโดส
เติร์กเมนิสถาน
ฟิจิ
เบลเยียม
ไต้หวัน
เฟรนช์พอลินีเชีย
โปรตุเกส
ทาจิกิสถาน
วานูอาตู
โปแลนด์
ไทย
สหพันธรัฐไมโครนีเซีย
ฝรั่งเศส
เนปาล
หมู่เกาะคุ๊ก
ฟินแลนด์
บริติชอินเดียนโอเชียนเทร์ริทอรี
หมู่เกาะโซโลมอน
มอนเตเนโกร
บรูไน
หมู่เกาะนอร์เทิร์นมาเรียนา
มอลโดวา
บังกลาเทศ
หมู่เกาะพิตแคร์น
มอลตา
บาห์เรน
หมู่เกาะมาร์แชลล์
มาซิโดเนียเหนือ
ปากีสถาน
หมู่เกาะวาลลิสและหมู่เกาะฟุตูนา (WF)
โมนาโก
ปาเลสไตน์
อเมริกันซามัว
ยิบรอลตาร์
พม่า
ออสเตรเลีย
ยูเครน
ฟิลิปปินส์
เยอรมนี
ภูฏาน
รัสเซีย
มองโกเลีย
โรมาเนีย
มัลดีฟส์
ลักเซมเบิร์ก
มาเก๊า
ลัตเวีย
มาเลเซีย
ลิกเตนสไตน์
เยเมน
ลิทัวเนีย
ลาว
สเปน
เลบานอน
สฟาลบาร์และยานไมเอน
เวียดนาม
สโลวาเกีย
ศรีลังกา
สโลวีเนีย
สหรัฐอาหรับเอมิเรตส์
สวิตเซอร์แลนด์
สิงคโปร์
สวีเดน
หมู่เกาะโคโคส (หมู่เกาะคีลิง)
สหราชอาณาจักร
อัฟกานิสถาน
หมู่เกาะแฟโร
อาเซอร์ไบจาน
หมู่เกาะโอลันด์
อาร์เมเนีย
ออสเตรีย
อินเดีย
อันดอร์รา
อินโดนีเซีย
อิตาลี
อิรัก
เอสโตเนีย
อิสราเอล
แอลเบเนีย
อิหร่าน
ไอซ์แลนด์
อุซเบกิสถาน
ไอร์แลนด์
โอมาน
ฮังการี
ฮ่องกง
Common.Footer.ValueProp.Image.AltText

แอปออกแบบสำหรับ Revit

ดาวน์โหลด Design App.Common.Title

รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

  • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
  • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
  • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit