เผยแพร่สินค้าของคุณ
Ona - Basin mixer with deck-mounted handle, smooth body and click-clack waste
Ona - Basin mixer with deck-mounted handle, smooth body and click-clack waste
Ona - Basin mixer with deck-mounted handle, smooth body and click-clack waste
Ona - Basin mixer with deck-mounted handle, smooth body and click-clack waste
Ona - Basin mixer with deck-mounted handle, smooth body and click-clack waste
Ona - Basin mixer with deck-mounted handle, smooth body and click-clack waste
    Roca

    Ona - Basin mixer with deck-mounted handle, smooth body and click-clack waste

    Basin mixer with deck-mounted handle, smooth body, click-clack waste and flexible supply hoses. 323 mm high spout. Simple as nature. Ona pays homage to the diverse shapes of nature from our native Mediterranean. It is functional without ever appearing cold, with crisp aesthetics that follow the inherent warmth of the natural environment, made for those who enjoy the power of silent landscapes
    สเปคสินค้าด้านเทคนิค
    • Unique ref.5A399EXX0
    • Product familyFaucets
    • กลุ่มผลิตภัณฑ์Ona
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2026-03-16
    • หมายเลขฉบับ1
    • สูง (มิลลิเมตร)323
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักBrassware
    • ออกเเบบโดยสเปน
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - ก๊อกน้ำเย็นและก๊อกผสม
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets