เผยแพร่สินค้าของคุณ
Royalite™ Fiberglass Cupola 5
Royal Corinthian

Royalite™ Fiberglass Cupola 5

Our fiberglass cupolas are crafted to endure hurricane-force winds, heavy snow loads, and diverse environmental conditions. Constructed with a blend of metal and treated lumber, these materials fortify the structure, enhancing its stability and strength. This robust metal framework not only guarantees durability, but also offers a sturdy foundation, ensuring long-lasting security and is similar to our fiberglass cornice. By minimizing maintenance needs, our fiberglass cupolas, also referred to as awnings & canopies, prove to be a dependable, and economical choice for your architectural endeavors. These classical elements are historically found on homes, schools, churches, and municipal buildings. In addition to our standard architectural cupolas, we offer customization at affordable pricing. Please do not hesitate to reach out for any questions. Royal Corinthian manufactures a number of architectural products that can accompany cupolas including: domes, finials, cornice, columns, and more. Please see our fiberglass cupola CADs below.

สเปคสินค้าด้านเทคนิค
  • Unique ref.royalite-fiberglass-steeple5
  • Product familyRoof Accessories
  • กลุ่มผลิตภัณฑ์Fiberglass Cupolas
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2025-11-19
  • หมายเลขฉบับ1
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - หลังคา
  • CSI MasterFormat 2014 Code10 74 23
  • CSI MasterFormat 2014 TitleCupolas
  • OmniClass Number23-19 27 15
  • OmniClass TitleCupolas