เผยแพร่สินค้าของคุณ
Absorbor™ Ultra Hi-Impact Acoustic Panel
RPG Acoustical Systems

Absorbor™ Ultra Hi-Impact Acoustic Panel

The Ultra Hi-Impact AbsorborTM Panel has a perforated, copolymer-protected acoustical core with hardened square or shaped edges wrapped in an acoustic fabric. The Ultra Hi-Impact AbsorborTM Panel offers durability for the more extreme environments such as sporting venues and high-traffic areas with excellent absorption performance, yielding an NRC up to 1.00.

Features

  • Durable and cost-effective solution for efficient sound absorption, control and excess reverberation.
  • Simple wall installation using RPG’s ImpalitTM clip.
  • Hardened edge termination options include square, miter, radius and bevel.
  • Available in custom sizes up to 4’ W x 10’ L and 1-3/16”,2-3/16”, 3-3/16” or 4-3/16” T.
  • All components Class A Fire Rated.
สเปคสินค้า
  • Finish - Wrapped with RPG reviewed industry standard and custom fabrics. Fabrics with acoustical performance data are preferred.

    Product Material Composition - Fabric over a perforated, copolymer protected acoustical core

    Product Acoustic Function - Absorption

    Product Fire Rating - All Class A Components

    Weight PSF - 0.85 (1-3/16" Panel)

    Installation - The Ultra Hi-Impact AbsorborTM Panel can be quickly and easily hung on any wall surface using RPG’s ImpalitTM clip. For ceiling applications, the panels can be either direct mounted with Z-bar attachments or suspended using a cloud anchor kit. Panels can also be configured to be installed in standard 15/16" HD T-grid supplied by others.

สเปคสินค้าด้านเทคนิค
  • Unique ref.absorbor-ultra-high-impact
  • Product familyArchitectural Acoustics
  • กลุ่มผลิตภัณฑ์Absorption
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2024-05-07
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักFabric
  • วัสดุรองCopolymer
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - วัสดุกันเสียง
  • IFC classificationFurnishing Element
  • รหัส ETIMEG017960
  • ชื่อ ETIMFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment